SLE518L1-K4/4-M12
Single light beam safety device receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 518 |
Type | 4, IEC/EN 61496, in combination with a suitable test monitoring unit, e.g. MSI-TR1B |
SIL | 3, IEC 61508, in combination with a suitable test monitoring unit, e.g. MSI-TR1B |
SILCL | 3, IEC/EN 62061, in combination with a suitable test monitoring unit, e.g. MSI-TR1B |
Performance Level (PL) | e, EN ISO 13849-1, In combination with MSI-TRMB safety relay |
MTTFd | 900 years, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849, In combination with MSI-TRMB safety relay |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 24 V, DC, -15 ... 15 %, Incl. residual ripple |
Open-circuit current | 35 mA |
Number of digital switching outputs | 1 Piece(s) |
Voltage type | DC |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 500 Hz |
Response time | 1 ms |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
No. of pins | 4 -pin |
Design | Cylindrical |
Dimension (Ø x L) | 22 mm x 91 mm |
Thread size | M18 |
Housing material | Plastic |
Plastic housing | ABS, UL 94-V0 |
Lens cover material | Plastic / PMMA |
Net weight | 30 g |
Housing color | Black |
Type of fastening | Mounting brackets |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | -10 ... 50 °C |
Ambient temperature, storage | -25 ... 70 °C |
Degree of protection | IP 67 |
Approvals | TÜV Süd UL US |
Standards applied | IEC 60947-5-2, IEC/EN 61496 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272701 |
ECLASS 9.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |