SLSE 96M/P-1070-T2-41

Single light beam safety device receiver

Part no.: 50025193

Icon Icon Icon Icon
Results list: 1 products found
SLE46CI-40.K2/4P-M12
Single light beam safety device receiver
Part no.: 50121921
  • Series: 46C
  • Functions: Alignment indicator
  • Connection: Connector, M12
  • Housing material: Plastic
Part no.: 50121921

2 Working Days

Series 96
Operating principle Throughbeam principle
Device type Receiver
Type 2, IEC/EN 61496
Performance Level (PL) c, EN ISO 13849-1:2008
MTTFd 400 years, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category 2, EN ISO 13849
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 500 Hz
Response time 1 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 380 g
Housing color Red
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals TÜV Nord
c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27272701
ECLASS 9.0 27272701
ETIM 5.0 EC001831
ETIM 6.0 EC001831
Operating instructions - pdf
EC declaration of conformity - pdf
Certificate - TÜV Nord - pdf
Certificate - ECOLAB - pdf