SLSR 95/2.8 SE-L
Single light beam safety device transmitter
Series | 95 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Special version | Activation input |
Type | 2, IEC/EN 61496 |
Performance Level (PL) | c, EN ISO 13849-1:2008 |
MTTFd | , EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 2, EN ISO 13849 |
Operating range | 0 ... 8 m |
Operating range limit | 0 ... 10 m |
Light source | LED, Red |
Wavelength | 660 nm |
Transmitted-signal shape | Pulsed |
LED group | 1 |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Number of activation inputs | 1 Piece(s) |
Switching frequency | 200 Hz |
Readiness delay | 100 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Stainless steel |
No. of pins | 4 -pin |
Design | Cubic |
Dimension (W x H x L) | 17 mm x 66 mm x 35 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 90 g |
Housing color | Red |
Type of fastening | Through-hole mounting |
Type of display | LED |
Ambient temperature, operation | -25 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272701 |
ECLASS 9.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |