ST 2020-CB-BE
Charging station
Part no.:
50107036
| Suitable for | IT 3820 series mobile bar code readers |
| Supply voltage UB | 9 V, DC |
| Power consumption, max. | 7.65 W |
| Number of connections | 1 Piece(s) |
| Function | Voltage supply |
| Type of connection | Jack socket |
| Dimension (W x H x L) | 109 mm x 79 mm x 142 mm |
| Plastic housing | UL 94-V0 |
| Net weight | 250 g |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -40 ... 60 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Drop height | 1 m |
| Measurements relative to | Concrete floor |
| Degree of protection | IP 41 |
| Approvals | c UL US |
| Customs tariff number | 85044090 |
| ECLASS 5.1.4 | 27050604 |
| ECLASS 8.0 | 27050604 |
| ECLASS 9.0 | 27289290 |
| ECLASS 10.0 | 27050604 |
| ECLASS 11.0 | 27050604 |
| ETIM 5.0 | EC000359 |
| ETIM 6.0 | EC000359 |
| ETIM 7.0 | EC000359 |