TFM 06 1710.210
Transponder
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | TFM |
Suitable for | RFM |
Chip | I-CodeSLI |
Working frequency | 13.56 MHz |
Standards applied | ISO 15693 |
Degree of protection | IP 67 |
Design | Disc |
Inner diameter | 5 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Net weight | 30 g |
Ambient temperature, operation | -20 ... 70 °C |
Ambient temperature, storage | -25 ... 220 °C |
Customs tariff number | 85235200 |