TFM 08 1605.210
Transponder
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | TFM |
| Suitable for | RFM |
| Chip | I-CodeSLI |
| Working frequency | 13.56 MHz |
| Standards applied | ISO 15693 |
| Degree of protection | IP 68 |
| Design | Disc |
| Inner diameter | 5.5 mm |
| Housing material | Plastic |
| Plastic housing | PPS |
| Net weight | 50 g |
| Ambient temperature, operation | -25 ... 100 °C |
| Ambient temperature, storage | -25 ... 200 °C |
| Customs tariff number | 85235200 |