TFM 08 1610.210
Transponder
Memory size | 112 B |
Memory block | 28 Piece(s) |
Standards applied | ISO 15693 |
Degree of protection | IP 68 |
Design | Disc |
Thickness | 13.5 mm |
Outer diameter | 85 mm |
Inner diameter | 5.5 mm |
Housing material | Plastic |
Plastic housing | PPS |
Net weight | 50 g |
Ambient temperature, operation | -25 ... 100 °C |
Ambient temperature, storage | -25 ... 120 °C |
Ambient temperature, storage, time-limited | Up to + 200°C = 4000 h or 3000 cycles (of 40 minutes and > 1.5 h of passive cooling), up to + 220°C = 1000 h or 1500 cycles (of 30 minutes and > 2 h of passive cooling) |
Customs tariff number | 85235200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27280402 |
ETIM 5.0 | EC002996 |
ETIM 6.0 | EC002996 |