UDC-2500-S2-R

Device column

Part no.: 549885

Results list: 1 products found
UDC-2500-S2
Device column
Part no.: 549857
  • Type, columns and mirrors: Device column
  • Column height without foot: 2,500 mm
  • Housing color: Yellow, RAL 1021
  • Mechanical reset function: Yes
Part no.: 549857

Available immediately

Series UDC
Contains BT-P40 clamp bracket, 2x
Mounting kit for floor assembly
Suitable for CML700i light curtains
CSL 710 light curtains
Type, columns and mirrors Device column
Functions Adjustable, 3 directions
Mounting and protection of light curtains and multiple light beam devices
Dimension (W x H x L) 160 mm x 2,560 mm x 149 mm
Housing material Metal
Plastic
Metal housing Aluminum
Net weight 8,575 g
Housing color Red, RAL 3000
Type of fastening Floor mounting
Mounting plate
Mechanical reset function Yes
Column height without foot 2,500 mm
Exterior mounting of accessories Lateral
Rear
Customs tariff number 76042990
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27273792
ECLASS 11.0 27273792
ECLASS 12.0 27273792
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
3D-CAD model - UDC-2500-S2-R - zip
3D-CAD model - BT-P40 - zip
Data sheet - pdf
Mounting instructions - pdf
Mounting instructions - Bohrschablone / drilling jig - pdf