Z-3110 + KB-USB
Mobile bar code reader
Part no.:
50118358
| Series | Z series |
| Contains | USB cable |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 UPC |
| Scanning rate, typical | 200 scans/s |
| Reading distance | 0 ... 20 mm |
| Light source | LED, Red |
| LED group | 1 |
| Camera resolution, horizontal | 2,088 px |
| Camera resolution, vertical | 1 px |
| Bar code contrast (PCS) | 30 % |
| Modulus size | 0.1 mm |
| Supply voltage UB | 4.75 ... 5.25 V, DC |
| Type | PS/2, USB, RS 232 |
| Function | Process |
| Function | Process |
| Type of connection | USB |
| Dimension (W x H x L) | 91 mm x 63 mm x 171 mm |
| Housing material | Plastic |
| Plastic housing | PC-ABS |
| Net weight | 100 g |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 5 ... 95 % |
| Degree of protection | IP 20 |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280101 |
| ECLASS 8.0 | 27280101 |
| ECLASS 9.0 | 27280101 |
| ECLASS 10.0 | 27280101 |
| ECLASS 11.0 | 27280101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |