DCR 100i
DCR 100i
The DCR 100i series code reader is developed for industrial requirements and enables fast and accurate capture of 1D and 2D bar codes. Thanks to its simple commissioning, intuitive software and powerful decoding algorithms, it can be seamlessly integrated and ensures reliable reading in any environment.
Advantages for you
- Reliable code reading with the 1.3 MP CMOS imager
- Flexible reading distances within the reading field thanks to manually adjustable focus
- Supports reading of DPM codes
- Easy setup thanks to integrated trigger and teach buttons
- Compact, robust design with protection class IP64
Highlights
The DCR 100i’s adjustable focus within the reading field allows it to adapt to different distances, code sizes and surfaces, ensuring sharp images, high reading rates and scalable performance in any application.
Four focus areas and typical reading distances:
- HHD (hyper high density – very short operating range): 40-120 mm, at module width 0.08 – 0.18 mm
- HD (high density – short operating range): 60-300 mm, at module width 0.08 – 0.33 mm
- SR (standard range): 70-460 mm, at module width 0.127 – 0.33 mm
- LR (long range): 70-550 mm, at module width 0.127 – 0.33 mm
The DCR 100i includes an automatic mode that adjusts exposure, illumination, and decoding settings directly on the device – no PC required – ensuring fast, accurate, and reliable reading in any environment.
The DCR 100i series provides Ethernet connectivity and supports industrial protocols – including Modbus and TCP/IP – as well as RS 232, ensuring seamless integration with any automation system.
Application
Precise reading of DPM codes on electronic components
Requirement:
In the electronics industry, reading small, sophisticated DPM codes on integrated circuits (ICs) and printed circuit board assemblies (PCBAs) is critical for traceability and quality control.
Solution:
The DCR 100i code reader features DPM decoding and a manually adjustable focus, enabling reliable capture of small codes.
Multiple code reads on packaging
Requirement:
Each secondary packaging box is labeled with both a 1D and a 2D code. For quality assurance purposes, both codes should be read together in a single scanning process before the box group is packaged.
Solution:
The DCR 100i code reader can read multiple bar codes and 2D codes on packaging simultaneously. Its imager is optimized for vertical mounting and provides a wide horizontal field of view as well as optimized reading rates.
Precise code reading on moving packaging
Requirement:
In the packaging industry, accurate reading of codes on moving boxes is essential. All code orientations and types must be accounted for to ensure reliable tracking and quality control.
Solution:
The DCR 100i is equipped with an imager that scans 120 frames per second (conveyor speed up to 2 m/s) and powerful integrated illumination.It captures barcodes on moving objects quickly and accurately, reducing reading errors and increasing throughput in demanding applications.
Technical features
| Overview | |
| Optical data | |
| Imager | CMOS (Global Shutter) |
| Resolution | 1080 * 1280 (1.3 megapixels) |
| Frame rate | 120 fps |
| Decoding speed | Continuous reading mode: < 1m/s Trigger mode:Â < 2 m/s |
| Reading range | 40–550 mm |
| Field of view | 29° (H) x 34° (V) |
| Light source | LED, red |
| Laser class | Laser class 1 (IEC 60825-1:2014), red |
| Electrical data | |
| Supply voltage | 12–28 V |
| Operating current | 500 mA ±10% (typical), 1000 mA ±10% (max.) |
| Interfaces | Ethernet TCP/IP/Modbus TCP, RS232 |
| Digital input | 1 x trigger input |
| Switching output | 2 x output (good read / no read) |
| Cable connection | •  Single plug 0.3 m cable with M12 12-pin A-coded (socket) •  Double plug 0.3 m cable with
|
| Mechanical data | |
| Dimensions | 44 (W) × 53 (D) × 29 (H) mm |
| Lens cover material | Glass |
| Metal housing | Aluminum |
| Fastening | 2 x M3 thread |
| Mounting device | BT DCR 100 |
| Protection class | IP 64 |
Article list
- Interface: Ethernet, RS 232
- Switching principle: Opto-coupled transistor, PNP, Opto-coupled transis...
- Code types, readable: UPC-E, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved, A...
- Interface: Ethernet, RS 232
- Switching principle: Opto-coupled transistor, PNP, Opto-coupled transis...
- Code types, readable: QR code, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
- Interface: Ethernet, RS 232
- Switching principle: Opto-coupled transistor, NPN, Opto-coupled transis...
- Code types, readable: Code 32, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
- Interface: Ethernet, RS 232
- Switching principle: Opto-coupled transistor, NPN, Opto-coupled transis...
- Code types, readable: Codabar, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...