SET RK46CDL34P200M12 TKS4060BT
Retro-reflective photoelectric sensor/diffuse sensor set
Series | 46C |
Operating principle | Reflection principle |
Contains | Mounting material, Alignment aid BT ARH 46C.DL (50143109), Reflector TKS 40x60.1 (50109257) |
Application | Detection of irregular objects on conveyor belt, Detection of polybags on conveyor belt |
Special version | Light-band, Article set |
Operating range | 0.55 ... 1.5 m |
Operating range limit | 0.55 ... 1.5 m |
Measurement field length | 25 mm |
Light source | LED, Red |
Wavelength | 620 nm |
Protective circuit | Transient protection, Polarity reversal protection, Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 20 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 250 Hz |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT, Voltage supply |
Type of connection | Cable with connector |
Cable length | 200 mm |
Number of conductors | 4 -wire |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 20.5 mm x 76.3 mm x 44 mm |
Housing material | Plastic |
Lens cover material | Plastic / PMMA |
Housing color | Red |
Type of fastening | Via optional mounting device, Through-hole mounting |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Teach button |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 69K, IP 67 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 10.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |