PRKL 8/24.91

Polarized retro-reflective photoelectric sensor

Part no.: 50036365

Delivery time approx. 10 business days
Icon Icon Icon Icon Icon Icon Icon Icon
Results list: 1 products found
PRK35CL1.1/LG
Polarized retro-reflective photoelectric sensor
Part no.: 50150325
  • Series: 35C
  • Operating principle: Reflection principle
  • Operating range, max.: 0.2 ... 20 m
  • Design: Cubic
Part no.: 50150325
2 Working Days

Series 8
Operating principle Reflection principle
Special version Autocollimation
Operating range 0 ... 19 m (guaranteed operating range)
Operating range limit 0 ... 21 m (typical operating range)
Light source Laser, Red
Wavelength 670 nm
Laser class 2, IEC/EN 60825-1:2014
Mean life expectancy of laser 50,000 h
Transmitted-signal shape Pulsed
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of L/D changeover inputs 1 Piece(s)
Type L/D switching
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 2,800 Hz
Response time 0.18 ms
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Cable color Black
Number of conductors 5 -wire
Wire cross section 0.25 mm²
Dimension (W x H x L) 15 mm x 48 mm x 38 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 140 g
Housing color Red
Type of fastening Dovetail grooves
Mounting thread
Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Multiturn potentiometer
Ambient temperature, operation -10 ... 40 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ECLASS 16.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf