ODSL 30/V-30M-S12

Optical distance sensor

Part no.: 50039447

Delivery time approx. 6 business days
Icon Icon Icon Icon
Series 30
Contains Mounting brackets
Application Collision protection of cranes / gantry cranes
Fill-level monitoring
Final position monitoring
Positioning of skillet systems and side-tracking skates
Type of scanning system Against object
Beam path Collimated
Light source Laser, Red
Wavelength 655 nm
Laser class 2, IEC/EN 60825-1:2014
Transmitted-signal shape Pulsed
Light spot size [at sensor distance] 6 mm [10,000 mm]
Type of light spot geometry Round
Measurement range (6 … 90 % diffuse reflection) 200 ... 30,000 mm
Resolution 0.1 mm display resolution, adjustable
Resolution 1.0 mm
Accuracy, short range 2 %(+/-) without referencing / 1 % (+/-) with referencing (with measurement range up to 2.5 m)
Accuracy, distant range 1 %(+/-) without referencing / 1 % (+/-) with referencing (with measurement range of 5 ... 30 m)
Reproducibility (3 sigma) 2 mm
Temperature drift 0 ... 0.5 mm/K
Referencing Yes
Standard measurement object 100 x 100 mm²
Optical distance measurement principle Phase measurement
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Function Programmable
Function Programmable
Number of analog outputs 2 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching power, max. 4 W
Type Current
Type Voltage
Type Digital switching output
Switching element Transistor, Push-pull
Response time 30 ... 100 ms
Readiness delay 1,000 ms
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 8 -pin
Encoding A-coded
Dimension (W x H x L) 79 mm x 69 mm x 150 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 650 g
Housing color Gray
Silver
Type of fastening Mounting thread
Supplied mounting bracket
Type of display LC Display
LED
Operational controls LC Display
Membrane keyboard
Ambient temperature, operation 0 ... 45 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ECLASS 16.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
Software - V1.76 - zip
Software - Update V1.81 - zip
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf