DDLS 200/80.2-50-W-M12

Optical data transmission

Part no.: 50122268

Delivery time approx. 9 business days
Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series DDLS 200
Special version Not influenced by reflective surfaces
Operation of parallel light axes
Wide angle version
Working range 200 ... 80,000 mm
Light source LED, Infrared
Transmission frequency F2
Opening angle 2 °
Supply voltage UB 18 ... 30 V, DC
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type CANopen, DeviceNet
Transmission speed 10 ... 1,000 kBit/s
Transmission speed 125 ... 500 kBit/s
Number of connections 3 Piece(s)
Type of connection Connector
Designation on device BUS IN
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Type of connection Connector
Designation on device BUS OUT
Thread size M12
Type Female
No. of pins 5 -pin
Encoding A-coded
Type of connection Connector
Designation on device PWR
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 89.25 mm x 196.5 mm x 111.8 mm
Housing material Metal
Net weight 1,245 g
Type of display Bar graph
LED
Ambient temperature, operation -5 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Approvals UL
c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2:2005
EN 61000-6-4:2001
Test procedure for noise in accordance with standard EN 60068-2-64
Test procedure for oscillation in accordance with standard EN 60068-2-6
Test procedure for shock in accordance with standard EN 60068-2-27
EN 60068-2-29
Customs tariff number 84718000
ECLASS 5.1.4 19039001
ECLASS 8.0 19179090
ECLASS 9.0 19179090
ECLASS 10.0 19170506
ECLASS 11.0 19170506
ECLASS 12.0 19170506
ECLASS 13.0 19170506
ECLASS 14.0 19170506
ECLASS 15.0 19170506
ECLASS 16.0 19170506
ETIM 5.0 EC000515
ETIM 6.0 EC000515
ETIM 7.0 EC000515
ETIM 8.0 EC000515
ETIM 9.0 EC000515
ETIM 10.0 EC000515
UNSPSC 26.08 43201544
3D-CAD model - zip
EPLAN macro - edz
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf