Base HS 6678

Base station

Part no.: 50138134

Delivery time approx. 10 business days
Icon
Results list: 1 products found
HS 6608 DPM
Mobile 2D-code reader
Part no.: 50138140
  • Series: HS 66x8
  • Interface: RS 232
  • Code types, readable: Code 39
  • Reading distance, max.: 0 ... 147 mm
Part no.: 50138140
Delivery time approx. 5 business days
Type Base station
Suitable for HS 66x8
Supply voltage UB 4.75 ... 14 V, DC
Type RS 232,USB,RS 232
USB
Number of connections 2 Piece(s)
Bluetooth range Class 1 (default: class 2)
Bluetooth version 4.0
Function Data interface
Service interface
Type of connection RJ41
Function Data interface
Type of connection Bluetooth
Dimension (W x H x L) 90 mm x 78 mm x 230 mm
Plastic housing PC-ABS
Net weight 298 g
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Approvals c UL US
Customs tariff number 84719000
ECLASS 5.1.4 27289200
ECLASS 8.0 27289290
ECLASS 9.0 27289290
ECLASS 10.0 27280192
ECLASS 11.0 27280192
ECLASS 12.0 27280105
ECLASS 13.0 27280105
ECLASS 14.0 27280105
ECLASS 15.0 27280105
ECLASS 16.0 27280105
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 43211701