KY-HS-SDS-U4AJ2ARAA-020-T1

Interconnection cable

Part no.: 50138356

Delivery time approx. 11 business days
Suitable for HS 66x8
Suitable for interface USB
Type of connection RJ41
Type Female
No. of pins 10 -pin
Version Axial
Type of connection USB
Connector type USB 2.0 Standard-A
Type of connection Connector
Thread size Pluggable
Type Female
No. of pins 2 -pin
Version Axial
Number of conductors 6 Piece(s)
Sheathing color Black
Shielded Yes
Cable length 2,000 mm
Sheathing material TPU
Suitability for drag chains No
Net weight 148 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
UNSPSC 26.08 26121604