CB-D15E-25000S-11GF

Connection cable

Part no.: 548522

Delivery time approx. 9 business days
Icon Icon
Application Oil and lubricant resistant
Parameter memory Yes
Operating voltage 30 V AC/DC
Type of connection Sub-D
Connector, LED No
Type Female
No. of pins 15 -pin
Version Axial
Type of connection Open end
Number of conductors 11 Piece(s)
Sheathing color Black
Shielded Yes
Cable length 25,000 mm
Sheathing material PUR
Suitability for drag chains No
Net weight 2,848 g
US patents US 7,696,468 B
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
UNSPSC 26.08 26121604
EPLAN macro - edz