DCR-300i_1400x400

Camera-based code reader for maximum efficiency in intralogistics and automation

DCR 300i: Quickly integrated – easily configured – seamlessly networked

The DCR 300i is a camera-based code reader designed for modern intralogistics and automation applications. It reliably and quickly reads 1D- and 2D-codes on containers, trays, cardboard boxes and pallets – even at high conveyor speeds and under demanding environmental conditions.

Defined reading field curves enable easy mounting and precise alignment without a live image. Thanks to its slim design, zero-distance technology, and integrated polarization filter, the DCR 300i can be easily integrated even in spaces with limited installation space.

Intelligent functions such as automatic exposure control, dual-core decoding, and optimized reading gate control ensure high reading rates, maximum system availability, and high process reliability.

The browser-based, multilingual webConfig tool and color touch display are available for convenient commissioning, configuration, and diagnostics.

The integrated Industrial Ethernet connectivity supports the PROFINET, EtherNet/IP, EtherCAT, and TCP/IP protocols. Parameterization and monitoring are carried out directly via the control system using the module structures stored in the device file. The integrated Ethernet switch supports modern network topologies and simplifies integration.

The modular connection concept offers maximum flexibility in the choice of connection technology and enables fast, cost-effective integration into existing networks – without time-consuming connector assembly.

The DCR 300’s powerful technology, flexible integration options and user-friendly operation provide the basis for efficient and reliable identification processes in industrial and logistics applications.

Highlights

Speed counts – from installation to identification
Geschwindigkeit-zaehlt_700x500px

The DCR 300i offers maximum speed and efficiency throughout the entire integration and operation process. From rapid commissioning to easy integration into existing system designs and reliable identification during operation, all relevant factors for a quick and stable start to production are taken into account. The compact system architecture, powerful image processing, and optimized decoding technology enable fast code recognition with high reading rates – even in demanding applications with high throughput speeds. As a result, the DCR 300i reduces project expenses and integration efforts, shortens startup times, and supports consistently high system availability with fast and safe identification processes.

No first picture – simple installation without a live image
Foerderstrecke_Paletten_neues_Lesefeld_700x500px

Thanks to defined and guaranteed reading field curves, the DCR 300i can be configured as early as the planning phase without reference or live images. This makes it possible to determine the device’s optimal positioning and integration at an early stage. This reduces project expenses, simplifies installation, and shortens commissioning times.

Zero distance – maximum performance in minimal installation space
Transport-Buecherbehaelter_700x500px

Zero-distance technology enables reliable code capture directly at the DCR 300i’s front screen, thereby ensuring optimal use of the available installation space. Combined with its exceptionally compact design and integrated polarization filter, the device can be easily integrated between adjacent conveyor lines, even in very tight installation spaces. This technology provides maximum flexibility in system design, reduces space requirements, and enables more compact conveyor systems without compromising identification performance.

Integrated Connectivity – seamless integration into automation
DCR-300i-Connectivity_700x500px

Integrated Connectivity allows the DCR 300i to be directly integrated into modern automation architectures and simplifies its integration into existing system concepts. Thanks to support for established communication standards such as PROFINET, EtherNet/IP, EtherCAT, and TCP/IP, the device can be quickly and efficiently integrated into the respective control environment. Parameterization, diagnostics, and monitoring are performed directly via the PLC and the familiar engineering environment – without the need for additional software or special training. This reduces engineering and commissioning times and significantly simplifies system integration. The central storage of the device configuration within the control project also ensures high serviceability: When a device is replaced, the stored settings are automatically applied, thereby minimizing downtime and sustainably increasing system availability.

Advantages for you

The integrated polarization filter reliably reduces disruptive reflections and allows the DCR 300i to be mounted directly parallel to the conveyor system. It is not necessary to align the device at a specific angle of inclination. This significantly simplifies installation, reduces mounting requirements, speeds up commissioning, and saves time. 

The DCR 300i automatically and dynamically adjusts the intensity of its integrated illumination from image to image with its patented exposure time limiter. This ensures that a high-contrast, optimally exposed image is always produced across the entire reading field – regardless of changing surfaces, environmental conditions, or object positions. This automatic adjustment reduces the effort required during commissioning, minimizes “no reads,” and increases system availability.

The DCR 300i’s integrated 2-port switch enables the flexible implementation of line, star, and tree topologies in Industrial Ethernet networks. This allows the device to be easily integrated into existing automation architectures and reduces the need for additional network components. At the same time, the consistent network structure simplifies installation, minimizes potential wiring errors, and contributes to cost-effective system implementation.

With its multi-interface profile, the DCR 300i combines the Industrial Ethernet protocols PROFINET, EtherNet/IP, EtherCAT, and TCP/IP in a single device. This allows the code reader to be flexibly integrated into a wide variety of automation environments and adapted to existing communication standards. This simplifies planning, reduces the number of variants, and provides maximum flexibility when implementing new or existing system concepts.

The DCR 300i’s modular connection concept offers maximum flexibility in selecting the optimal connection technology. Whether it’s quick installation with pre-assembled M12 connectors or custom wiring using freely configurable cables – the system can be optimally adapted to specific requirements. This simplifies installation processes, reduces mounting times, and enables efficient integration into existing system concepts.

The DCR 300i’s external parameter memory saves all device settings directly within the connection technology. This ensures that the parameters are retained even when the reader is replaced and are automatically transferred to the replacement device. No reconfiguration is necessary. This significantly simplifies service and maintenance processes, reduces downtime, and ensures high system availability. At the same time, the automatic transfer of settings enables a quick and safe device replacement –even without specialized personnel.

The DCR 300i’s clearly visible green LED alignment aids allow for quick and precise positioning of the reader over the code. This allows for optimal alignment directly on the device without the need for additional tools or time-consuming adjustments. This shortens the commissioning process, simplifies device replacement, and reduces installation effort. The result is faster service calls, shorter downtime, and more efficient system integration overall.

The DCR 300i’s integrated color touch display enables convenient commissioning, operation, and diagnostics directly on the device. The live image display allows you to see at a glance whether the code is optimally positioned within the detection range. The integrated alignment mode also provides an immediate assessment of read quality and supports fast and precise sensor alignment. This significantly simplifies commissioning and service work, reduces setup times, and makes device replacement and maintenance processes more efficient.

The integrated housing and optics heating system ensures the DCR 300i performs reliably even under demanding environmental conditions. Whether in the low-temperature sector down to -30°C or in applications with heavy condensation – the sensor and optics remain operational at all times, ensuring reliable code detection. This significantly expands the device’s range of applications and offers maximum flexibility for low-temperature and deep-freeze applications without compromising performance or process safety.

The DCR 300i offers a convenient solution for commissioning, alignment, parameterization, and diagnostics with its integrated webConfig tool. The browser-based interface allows direct access without the need to install additional software and features a clear, graphical display in multiple languages. Using the live image view, the user can immediately check whether the code is within the optimal detection range. The integrated alignment mode also assists in the quick and precise alignment of the device. This simplifies commissioning and service processes, reduces training requirements, and facilitates global use. The multilingual user interface lowers the learning curve, improves usability, and contributes to fast and efficient system integration.

The DCR 300i features integrated security functions that ensure reliable protection of the device and communication within industrial networks. At the same time, it supports compliance with current regulatory requirements, such as the Cyber Resilience Act (CRA) and relevant CE directives. As a result, users benefit from a future-proof solution that reduces compliance efforts, strengthens IT security, and enables secure integration into modern automation environments.

With its powerful dual-core decoding, the DCR 300i can decode up to two barcodes simultaneously, ensuring exceptionally fast and reliable identification. The parallel processing of code data reduces evaluation times and enables a high reading performance even in demanding applications. This makes the DCR 300i ideal for conveyor systems with high speeds and short cycle times. The result is faster process decisions, higher throughput, and maximum efficiency throughout the entire material flow.

Application

DCR300_Transport_Bcherbehlter_700x500px

Container identification with lateral code reading

Requirement:

Container conveyor technology is a key component of modern intralogistics systems. To ensure reliable identification and control of the material flow, containers are often labelled with 1D barcodes on their sides. Depending on the application, these barcodes can be arranged in different patterns, such as picket-fence or ladder configurations. At the same time, the use of 2D-codes is steadily increasing, as they offer a higher information density and additional traceability options. The reliable detection of a wide variety of code types and arrangements along the conveyor line is therefore crucial for efficient and fault-free material flow control.

Solution:

In container conveyor technology, 1D- and 2D-codes are typically detected on the side of the container. At the same time, system designers have to make optimal use of the available space, so conveyor lines are often arranged with minimal spacing between them. Identification systems must therefore deliver maximum performance in the tightest of spaces. With its compact design and a depth of just 45 mm, the DCR 300i was developed specifically to meet these requirements. The integrated polarization filter allows direct mounting parallel to the conveyor system without complex alignment or special angles of inclination. At the same time, zero-distance technology ensures reliable detection of 1D- and 2D-codes right from the front screen. Thus, the DCR 300i combines maximum reading performance with minimal space requirements and enables easy integration even into highly compacted conveyor systems.
DCR300_tablar_700x500px

Reliable identification in tray conveyor systems

Requirement:

Tray conveyor technology is an essential component of modern intralogistics systems. A wide variety of products, such as envelopes, packages, cans or cartons, are transported on the trays. However, the trays’ low height leaves only limited space for labeling. For this reason, barcodes are often applied to the sides in a so-called “picket fence” arrangement or, increasingly, as compact 2D-codes. To ensure a smooth material flow, these codes must be reliably detected despite the small labeling areas and varying product sizes. A high-performance identification solution is therefore crucial to ensure safe object tracking, high process speeds, and maximum transparency along the entire conveyor line.

Solution:

The DCR 300i was specifically developed to meet the requirements of modern tray conveyor systems and reliably detects both 1D- and 2D-codes. Thanks to its compact design and integrated polarization filter, the camera-based code reader can be easily integrated onto or between closely spaced conveyor lines, even in constrained spaces. The powerful image processing, combined with optimized reading gate control, ensures fast and reliable decoding even at high conveyor speeds. As a result, the DCR 300i ensures safe identification of trays and their transported goods, supporting a smooth material flow in modern intralogistics systems.

DCR300_kartonaufdruck_700x500px

Reading inkjet barcodes printed directly on cardboard boxes 

Requirement:

In many intralogistics applications, cardboard boxes are transported directly on the conveyor system without additional transport aids. To reduce costs and simplify the labeling process, they are often identified by inkjet codes printed directly onto the cardboard box instead of separate barcode labels. However, the widely varying print and material properties pose particular challenges for code detection. Differences in the cardboard surface, varying card colors, as well as differing degrees of ink bleed can significantly affect code quality and contrast. However, for reliable material flow control, the applied 1D- and 2D-codes must be read reliably and consistently to ensure a high level of process reliability and system availability.

Solution:

The DCR 300i was developed specifically for demanding identification tasks in intralogistics and is also capable of reliably reading inkjet codes printed directly on cardboard boxes. Even with fluctuating contrasts, smudged ink, or varying cardboard surfaces, the patented exposure control within the reading gate ensures optimal image quality. In combination with decoding algorithms specifically optimized for directly printed barcodes, the DCR 300i delivers outstanding reading performance and ensures reliable identification even under difficult conditions. This stabilizes processes, reduces no-reads, and ensures high system availability.

DCR-300_Behaeltertransport_700x500px

Barcode reading at a downwards angle in carton and container conveyor systems

Requirement:

On conveyor systems, container orientation often changes, so side-on code reading is not always possible. In these cases, identification must be performed from the front or back at a steep downward reading angle. The resulting unfavorable reading conditions place high demands on the reading technology, as 1D- and 2D-codes must be reliably detected even from difficult angles.

Solution:

The DCR 300i handles this challenge with ease. Regardless of whether the barcode is arranged in a picket-fence or ladder pattern on the container’s front or rear side, the camera-based technology enables reliable detection even at very steep reading angles. The optimally designed reading field, intelligent exposure control, and powerful decoding algorithms ensure high reading performance even under demanding conditions. As a result, the DCR 300i can be flexibly integrated into a wide variety of system configurations and ensures reliable identification without manual reworking – for maximum process safety and a smooth material flow.

DCR300__Frderstrecke_Kartonaufdruck_schrg_700x500px

Angled barcode reading from the side in carton and container conveyor systems

Requirement:

In many intralogistics applications, barcodes are arranged in a ladder or picket fence pattern on the front or rear side of cardboard boxes and containers. To ensure reliable identification, these codes must be captured accurately while the objects pass through the reading station, sometimes at high speed. Often, only a side view of the conveyor line is available.

Solution:

The DCR 300i enables reliable code capture even from oblique side angles. Thanks to its camera-based technology, barcodes are reliably identified regardless of their orientation – whether in ladder or picket fence arrangements. Combined with long-range optics, the DCR 300i offers highly flexible reader positioning and enables reliable detection even at greater working distances. This simplifies integration into existing conveyor systems and ensures a high reading rate across a wide variety of applications.

DCR300__Frderstrecke_Kartonaufdruck_codierte_palette_700x500px

Reading codes on pallet feet in pallet conveyor systems

Requirement:

In pallet conveyor systems, pallets are often identified using a barcode label attached to a pallet foot. As supply chains become increasingly digitalized, QR codes printed directly onto EPAL pallets are also expected to become more common. The label is located on the right front pallet foot as standard, and must be reliably detected even under challenging environmental conditions.

Solution:

The DCR 300i offers a high-performance solution for the reliable identification of pallets and detects both traditional 1D barcodes and modern 2D-codes reliably and quickly. Optimized reading field curves, combined with patented exposure control, ensure consistently optimal image quality and stable decoding across the entire detection range. As a result, the DCR 300i ensures a high reading rate, maximum process reliability, and a smooth material flow in modern pallet conveyor systems.

Overview of technical data 

FeatureDCR 300i
FunctionsReading of 1D, 2D, and stacked barcodes
ChipCMOS monochrome
Resolution
Pixel size
1920 (H) x 1080 (V) pixels -> 2MP
2.5 x 2.5 um2
Image captureMax. 60 fps
IlluminationRed LED Risk Group 0 (Exempt, no risk)
Reading distances30 mm – 670 mm
Module size0.2 mm – 1.0 mm
Aimer2 green LEDs for alignment
DisplayColor touch display
InterfacesProfinet, Ethernet/IP, EtherCat, Ethernet TCP/IP
Switching inputs/outputs1 input / 1 input/output (configurable)
Operating temperature0–45°C without heating / -30–45°C with heating
Housing / protection classDie-cast aluminum / IP 65
Supply voltage18 – 30 V DC / 24 V +/- 20% with heating
Power consumptionTyp. 13 W without heating / typ. 15 W with heating

Jetzt Kontakt aufnehmen

Do you have questions about your application?

Our team of experts will guide you in selecting the right solution for your specific requirements. Take advantage of the opportunity for a personal consultation and request a callback now.