Safety command devices
For stopping in emergencies, EN ISO 12100‑1 stipulates protective devices and supplementary measures such as E‑Stop buttons or emergency rope switches. The E‑Stop buttons are used wherever it makes sense to be able to enter a stop command at a specific location. E-Stop rope switches are used for larger danger zones.
Overview
Article list
Article list
Product selector
Filter
Results list: 17 products found
ERS200-M0C1-M20-HLR
E-STOP rope switch
Part no.:
50149995
- Series: ERS200
- Contact allocation: 1NC + 1NO
- Actuation directions: On longitudinal axis
- Type of actuation: Rope
ERS200-M0C3-M20-HAL
E-STOP rope switch
Part no.:
63000524
- Series: ERS200
- Contact allocation: 1NC + 1NO
- Actuation directions: To left
- Type of actuation: Rope
ERS200-M0C3-M20-HAR
E-STOP rope switch
Part no.:
63000522
- Series: ERS200
- Contact allocation: 1NC + 1NO
- Actuation directions: To right
- Type of actuation: Rope
ERS200-M0C3-M20-HLR
E-STOP rope switch
Part no.:
63000500
- Series: ERS200
- Contact allocation: 1NC + 1NO
- Actuation directions: On longitudinal axis
- Type of actuation: Rope
ERS200-M1C1-M20-HAL
E-STOP rope switch
Part no.:
63000525
- Series: ERS200
- Contact allocation: 2NC
- Actuation directions: To left
- Type of actuation: Rope
ERS200-M1C1-M20-HAR
E-STOP rope switch
Part no.:
63000523
- Series: ERS200
- Contact allocation: 2NC
- Actuation directions: To right
- Type of actuation: Rope
ERS200-M1C3-M20-HLR
E-STOP rope switch
Part no.:
63000501
- Series: ERS200
- Contact allocation: 2NC
- Actuation directions: On longitudinal axis
- Type of actuation: Rope
ERS200-M4C1-M12-HLR
E-STOP rope switch
Part no.:
63000504
- Series: ERS200
- Contact allocation: 2NC + 1NO
- Actuation directions: On longitudinal axis
- Type of actuation: Rope
ERS200-M4C1-M20-HLR
E-STOP rope switch
Part no.:
63000503
- Series: ERS200
- Contact allocation: 2NC + 1NO
- Actuation directions: On longitudinal axis
- Type of actuation: Rope
ERS200-M4C3-M20-HAL
E-STOP rope switch
Part no.:
63000521
- Series: ERS200
- Contact allocation: 2NC + 1NO
- Actuation directions: To left
- Type of actuation: Rope
ERS200-M4C3-M20-HAR
E-STOP rope switch
Part no.:
63000520
- Series: ERS200
- Contact allocation: 2NC + 1NO
- Actuation directions: To right
- Type of actuation: Rope
ERS200-M4C3-M20-HLR
E-STOP rope switch
Part no.:
63000502
- Series: ERS200
- Contact allocation: 2NC + 1NO
- Actuation directions: On longitudinal axis
- Type of actuation: Rope
Part data of: 06/09/2026