Safety proximity sensors
Advantages for you
- Wear-free operation and long life expectancy: Safety proximity sensors operate free from wear and also have a long life expectancy, even with frequent operating cycles
- Optimum protection against manipulation: The RFID‑coded actuators of the RD800 safety transponder offer optimum protection against manipulation
- Performance Level e: Even with just one device, the RD800 safety transponders achieve performance level PL e in accordance with EN ISO 13849-1.
Know-how
Areas of application
Magnetically coded proximity sensors
MC300
Monitoring of doors and flaps
- For use in dusty, dirty and damp environments
- Long life expectancy, even with frequent operating cycles, thanks to wear-free operation
- For applications with actuators with low coding level in accordance with EN ISO 14119
- Flexible use thanks to different designs, contact configurations and connections
- Connection via cable or connector
RFID-coded safety transponders
RD800
Monitoring of doors and flaps
Protection against manipulation integrated in the sensor
- For use in dusty, dirty and damp environments
- The RFID‑coded actuators offer optimum protection against manipulation. Extra installation measures are therefore no longer necessary
- Long life expectancy, even with frequent operating cycles, thanks to wear-free operation
- For applications with actuators with low or high coding level in accordance with EN ISO 14119
- Simple integration via OSSD safety outputs. Performance level e in accordance with EN ISO 13849-1 is already achieved with just one device
- Wide operating area for flexibility when installing and for applications with large tolerances.
- Degrees of protection IP 67 / IP 69K for demanding environmental conditions
- Connection via cable or connector
Which standards are important for safety switches?
The guidelines for selecting interlock devices in combination with guards are described in the international standard ISO 14119. Here, the term "interlock devices" also refers to contactless safety proximity sensors. They are mounted on, for example, safety doors or flaps and trigger safe shutdown of a machine or system when the protective device is opened. The complete designation of ISO 14119 is: Safety of machinery – Interlocking devices associated with guards – Principles for design and selection. Here, the standard defines four different types of interlock devices and lists their advantages and disadvantages. It also addresses measures for minimizing the bypassing of interlock devices.
Further information on the safeguarding of physical safety guards can be found in the "Specialist knowledge" section.
Technical properties
|
|
MC300 |
RD800 |
| Type 4 contactless interlock device in accordance with EN ISO 14119 | Type 4 contactless interlock device in accordance with EN ISO 14119 | |
| High-strength plastic housing, degree of protection IP 67 | High-strength plastic housing, degrees of protection IP 67 / 69K | |
| Actuator with low coding level in accordance with EN ISO 14119 | Actuator with low or high coding level in accordance with EN ISO 14119 | |
| Contact type 2 NC or 1 NC + 1 NO | OSSD safety outputs, series connection possible | |
| Models with additional signaling contact and status LED | Performance level PL e, category 4 in acc. with EN ISO 13849-1 with a single device | |
| Connection via cable and M8 / M12 connector | Status display on the sensor and signaling contact | |
| Models with programming input for teaching-in actuators | ||
| Connection via cable or M12 connector | ||
Article list
- Bauform: Cylindrical
- Kontaktbestückung: 1NC + 1NO
- Bauform: Cylindrical
- Kontaktbestückung: 1NC + 1NO
- Bauform: Cylindrical
- Kontaktbestückung: 1NC + 1NO
- Bauform: Cylindrical
- Kontaktbestückung: 1NC + 1NO
- Bauform: Cylindrical
- Kontaktbestückung: 1NC + 1NO
- Bauform: Cylindrical
- Kontaktbestückung: 1NC + 1NO
- Bauform: Cylindrical
- Kontaktbestückung: 1NC + 1NO
- Bauform: Cylindrical
- Kontaktbestückung: 1NC + 1NO
- Bauform: Cylindrical
- Kontaktbestückung: 2NO
- Bauform: Cylindrical
- Kontaktbestückung: 2NO
- Bauform: Cylindrical
- Kontaktbestückung: 2NO
- Bauform: Cylindrical
- Kontaktbestückung: 2NO