RS4-Adap-P
Mounting plate
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for | RS4 safety laser scanners |
| Dimension (W x H x L) | 155 mm x 12 mm x 159 mm |
| Net weight | 800 g |
| Housing color | Black |
| Design of mounting device | Mounting plate |
| Type of fastening, at system | Mounting thread Through-hole mounting |
| Type of fastening, at device | Screw type |
| Mounting device material | Metal |
| Customs tariff number | 85389099 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002498 |