MA 4 110 L
Connection unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | MA 4 |
| Suitable for | BCL 2x series bar code readers BCL 3x series bar code readers |
| Protective circuit | Polarity reversal protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Type | RS 232 |
| Type | RS 232 |
| Number of connections | 2 Piece(s) |
| Function | Data interface Signal IN Signal OUT Voltage supply |
| Type of connection | Terminal |
| No. of pins | 22 -pin |
| Function | Service interface |
| Type of connection | Sub-D |
| No. of pins | 9 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 118 mm x 78.5 mm x 130 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Net weight | 585 g |
| Housing color | Red |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -10 ... 50 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 54 |
| Protection class | III |
| Customs tariff number | 84733080 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ETIM 5.0 | EC001578 |
| ETIM 6.0 | EC001578 |