MA 4 D
Connection unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | MA 4 |
| Suitable for | BCL 2x series bar code readers BCL 3x series bar code readers |
| Suitable for interface | RS 232 RS 485 |
| Protective circuit | Polarity reversal protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Type | RS 232, RS 485 |
| Type | RS 232 |
| Number of connections | 2 Piece(s) |
| Function | Data interface PWR / SW IN / OUT |
| Type of connection | Terminal |
| No. of pins | 24 -pin |
| Function | Service interface |
| Type of connection | Sub-D |
| No. of pins | 9 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 118 mm x 33 mm x 180 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Net weight | 672 g |
| Housing color | Red |
| Type of display | LC Display LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -10 ... 50 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 54 |
| Protection class | III |
| Customs tariff number | 84733080 |
| ECLASS 5.1.4 | 27069190 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27069190 |
| ECLASS 11.0 | 27069090 |
| ECLASS 12.0 | 27069090 |
| ECLASS 13.0 | 27069090 |
| ECLASS 14.0 | 27069090 |
| ETIM 5.0 | EC001578 |
| ETIM 6.0 | EC001578 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |