MS 31 105
Connection unit
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Suitable for | BCL 31 |
Type | RS 232 |
Number of connections | 5 Piece(s) |
Function | Service interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Signal IN Signal OUT |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | BUS OUT |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | B-coded |
Function | HOST / BUS IN |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | B-coded |
Function | Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 90 mm x 36 mm x 39 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 160 g |
Housing color | Black |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Customs tariff number | 84733080 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC002498 |