Access Point f. IT
Base station
Part no.:
50115738
Delivery time approx. 25 business days
| Type | Base station |
| Suitable for | IT 1902g series mobile 2D-code readers IT 1911i series mobile 2D-code readers IT 1981i series mobile 2D-code readers |
| Supply voltage UB | 4.75 ... 5.25 V, DC |
| Type | RS 232 USB |
| Number of connections | 2 Piece(s) |
| Bluetooth range | Class 2 |
| Bluetooth version | 2.1 |
| Function | Configuration interface Data interface Voltage supply |
| Type of connection | RJ41 |
| Function | Configuration interface Data interface |
| Type of connection | Bluetooth |
| Dimension (W x H x L) | 71 mm x 28 mm x 110 mm |
| Plastic housing | UL 94-V0 |
| Net weight | 67 g |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -40 ... 60 °C |
| Approvals | c UL US |
| Customs tariff number | 85176200 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27289290 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280192 |
| ECLASS 12.0 | 27280192 |
| ECLASS 13.0 | 27280192 |
| ECLASS 14.0 | 27280192 |
| ECLASS 15.0 | 27280192 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |