IS 232FM/4NO-7E0-2-S8.3

Inductive switch

Part no.: 50143803

2 Working Days

Icon Icon Icon Icon
Series 232
type. operating range limit Sn 7 mm
Operating range Sa 0 ... 5.67 mm
Special version Reduction factor 1
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 10 mA
Temperature drift, max. (in % of Sr) 10 %, Over the entire operating temperature range
Repeatability, max. (in % of Sr) 5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C
Switching hysteresis 15 %
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Residual current, max. 0.1 mA
Voltage drop 2 V
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 180 Hz
Readiness delay 25 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PVC
Cable color Gray
Number of conductors 3 -wire
Thread size M8
Type Male
Material Metal
No. of pins 3 -pin
Encoding A-coded
Version Axial
Design Cubic
Dimension (W x H x L) 20 mm x 8 mm x 32 mm
Type of installation Embedded/flush
Housing material Stainless steel
Stainless steel housing V4A
Sensing face material Stainless steel, AISI 316
Net weight 47 g
Housing color Silver
Type of fastening Through-hole mounting
Standard measuring plate 21 x 21 mm², Fe360
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 85 °C
Ambient temperature, storage -25 ... 85 °C
Degree of protection IP 68
IP 69K
Approvals c UL US
Test procedure for EMC in accordance with standard IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
Standards applied IEC 60947-5-2
Aluminum 1
Stainless steel 0.85
Copper 0.8
Brass 1.2
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ECLASS 16.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
UNSPSC 26.08 39122230
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf