Special sensors
The IS 200 special sensors stand out for their superior performance. The extremely robust stainless steel sensors are made from V2A/V4A (AISI 303/316L) and are designed for applications with high housing material requirements, e.g. IP 68/69K or pressure resistance up to 100 bar. A switching distance up to three times greater and an extended temperature range from -40°C to +85°C (optionally up to 100°C for short periods during washdown) are available. Furthermore, antivalent and ECOLAB-certified variants are available.
This group also includes two-wire AC/DC sensors (universal voltage) with a wide range of 10–320 V AC/DC.
This group also includes two-wire AC/DC sensors (universal voltage) with a wide range of 10–320 V AC/DC.
Overview
Article list
Article list
Product selector
Filter
Results list: 48 products found
IS 230FM.2/44.5F-10E-S12
Inductive switch
Part no.:
50155006
- Series: 230
- Design: Cylindrical, 30 mm
- Typ. operating range limit Sn: 10 mm
- Voltage type: DC
IS 218MM/44.5F-12N-S12
Inductive switch
Part no.:
50154826
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 12 mm
- Voltage type: DC
IS 218MM/4NO.5F-12N-S12
Inductive switch
Part no.:
50154824
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 12 mm
- Voltage type: DC
IS 218MM/44.5F-8E0-S12
Inductive switch
Part no.:
50154822
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 8 mm
- Voltage type: DC
IS 218MM/4NO.5F-8E0-S12
Inductive switch
Part no.:
50154820
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 8 mm
- Voltage type: DC
ISS 218FM.2/44.5F-5E0-S12
Inductive switch
Part no.:
50154818
- Series: 218
- Design: Cylindrical, 18 mm
- Typ. operating range limit Sn: 5 mm
- Voltage type: DC
IS 212MM/44.5F-8N0-S12
Inductive switch
Part no.:
50154816
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 8 mm
- Voltage type: DC
IS 212MM/4NO.5F-8N0-S12
Inductive switch
Part no.:
50154814
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 8 mm
- Voltage type: DC
IS 212MM/44.5F-4E0-S12
Inductive switch
Part no.:
50154812
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 4 mm
- Voltage type: DC
IS 212MM/4NO.5F-4E0-S12
Inductive switch
Part no.:
50154810
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 4 mm
- Voltage type: DC
ISS 212FM.2/4NC.5F-3E0-S12
Inductive switch
Part no.:
50154808
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 3 mm
- Voltage type: DC
ISS 212FM.2/4NO.5F-3E0-S12
Inductive switch
Part no.:
50154806
- Series: 212
- Design: Cylindrical, 12 mm
- Typ. operating range limit Sn: 3 mm
- Voltage type: DC
Part data of: 05/11/2026