NT 24-42W
Power supply unit
| Dimension (W x H x L) | 45 mm x 69 mm x 100 mm |
| Net weight | 145 g |
| Customs tariff number | 85366990 |
| ECLASS 5.1.4 | 27242611 |
| ECLASS 8.0 | 27242611 |
| ECLASS 9.0 | 27242611 |
| ECLASS 10.0 | 27040701 |
| ECLASS 11.0 | 27040701 |
| ECLASS 12.0 | 27040701 |
| ECLASS 13.0 | 27040701 |
| ECLASS 14.0 | 27040701 |
| ECLASS 15.0 | 27040701 |
| ETIM 5.0 | EC002540 |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
| ETIM 10.0 | EC002540 |