Battery HS6578
Battery
Part no.:
50120448
Delivery time approx. 10 business days
| Type | Battery |
| Suitable for | HS 6578 |
| Supply voltage UB | 3.7 V, DC, 0 % |
| Technologie | LiIon |
| Battery storage capacity | 2 A·h |
| Net weight | 60 g |
| Customs tariff number | 85076000 |
| ECLASS 5.1.4 | 27050401 |
| ECLASS 8.0 | 27050403 |
| ECLASS 9.0 | 27059090 |
| ECLASS 10.0 | 27050403 |
| ECLASS 11.0 | 27050403 |
| ECLASS 12.0 | 27050403 |
| ECLASS 13.0 | 27050403 |
| ECLASS 14.0 | 27050403 |
| ECLASS 15.0 | 27050403 |
| ETIM 5.0 | EC000357 |
| ETIM 6.0 | EC000357 |
| ETIM 7.0 | EC000357 |
| ETIM 8.0 | EC000357 |
| ETIM 9.0 | EC000357 |
| ETIM 10.0 | EC000357 |