EM-M 036 SI IO

Rotary encoder Series Information

Part no.: 91000270

Icon Icon
Order Information Click the “Request a Quote” button to request a quote for the encoder model you want.
Series EM-M 036 SI
Basic principle absolute
Operating principle magnetic
Flange diameter Ø 36 mm
Flange type Servo flange
Solid shaft/Hollow shaft Solid shaft
Shaft diameter Ø 10 mm
Supply voltage 18 – 30 V DC
Output circuit M12A05
M12R05
Pulse count 1 ... 16 Bit / 0 ... 43 Bit
EC declaration of conformity - pdf
Certificate - UL - pdf