HRTIL 96BM/6.49.02S-S12

Diffuse sensor with background suppression

Part no.: 50135685

2 Working Days

Icon Icon Icon Icon Icon Icon Icon
Results list: 1 products found
HT10L1.3/L6T-M12
Diffuse sensor with background suppression
Part no.: 50129538
  • Series: 10
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.05 ... 8 m
  • Design: Cubic
Part no.: 50129538

2 Working Days

Series 96
Operating principle Diffuse reflection principle with background suppression
Special version Deactivation input
Small light spot (S)
Operating range Guaranteed operating range
Operating range, white 90% 0.1 ... 6 m
Operating range limit, white 90% 0.05 ... 6.5 m
Operating range limit Typical operating range
Light source Laser, Infrared
Wavelength 658 nm
Laser class 1, IEC/EN 60825-1:2007
Transmitted-signal shape Pulsed
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 50 mA
Number of teach inputs 1 Piece(s)
Number of deactivation inputs 1 Piece(s)
Type Teach input
Function Selection of sensor performance
Type Deactivation input
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching
Switching frequency 10 Hz
Response time 5 ms
Readiness delay 200 ms
Number of connections 1 Piece(s)
Function Deactivation input
Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 380 g
Housing color Red
Type of fastening Dovetail grooves
Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Note Housing part used contains perfluorobutanesulfonic acid (PFBS)
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Teach button
Ambient temperature, operation -40 ... 50 °C
Ambient temperature, storage -35 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf