MLC500T30-1650G
Safety light curtain transmitter
| Series | MLC 500 | 
| Device type | Transmitter | 
| Cascading | Guest | 
| Contains | 2x BT-NC sliding block | 
| Application | Hand protection | 
| Type | 4, IEC/EN 61496 | 
| SIL | 3, IEC 61508 | 
| SILCL | 3, IEC/EN 62061 | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Resolution | 30 mm | 
| Protective field height | 1,650 mm | 
| Operating range | 0 ... 10 m | 
| Number of beams | 66 Piece(s) | 
| Light source | LED, Infrared | 
| Wavelength | 940 nm | 
| Mean power of transmitter diode | 50 µW | 
| Transmitted-signal shape | Pulsed | 
| LED risk group | Exempt group (in acc. with EN 62471:2008) | 
| Number of connections | 1 Piece(s) | 
| Function | Cascade, Host In Cascade, Middle Guest In  | 
                                
| Type of connection | Cable with connector | 
| Cable length | 330 mm | 
| Sheathing material | PUR | 
| Cable color | Black | 
| Wire cross section | 0.14 mm² | 
| Thread size | M12 | 
| Type | Male | 
| Material | Plastic | 
| No. of pins | 8 -pin | 
| Dimension (W x H x L) | 29 mm x 1,664 mm x 53 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic / PMMA | 
| Material of end caps | Diecast zinc | 
| Net weight | 1,773 g | 
| Housing color | Yellow, RAL 1021 | 
| Type of fastening | Groove mounting Mounting brackets Swivel mount  | 
                                
| Ambient temperature, operation | 0 ... 55 °C | 
| Ambient temperature, storage | -30 ... 70 °C | 
| Relative humidity (non-condensing) | 0 ... 95 % | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | TÜV Süd c TÜV NRTL US c UL US  | 
                                
| Vibration resistance | 50 m/s² | 
| Test procedure for oscillation in accordance with standard | IEC/EN 60068-2-6 | 
| Shock resistance | 100 m/s² | 
| Test procedure for shock in accordance with standard | IEC/EN 60068-2-6 | 
| US patents | US 6,418,546 B | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27272704 | 
| ECLASS 8.0 | 27272704 | 
| ECLASS 9.0 | 27272704 | 
| ECLASS 10.0 | 27272704 | 
| ECLASS 11.0 | 27272704 | 
| ECLASS 12.0 | 27272704 | 
| ECLASS 13.0 | 27272704 | 
| ECLASS 14.0 | 27272704 | 
| ECLASS 15.0 | 27272704 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 | 
| ETIM 7.0 | EC002549 | 
| ETIM 8.0 | EC002549 | 
| ETIM 9.0 | EC002549 | 
| ETIM 10.0 | EC002549 |