MLC 510/MLC 520
The basic model MLC 510 from the MLC 500 safety light curtain series already has a wide temperature range of -30 to +55°C as well as channel switching and reducible operating range to ensure that adjacent machines operate reliably. Models with AS-i interface or protection class IP 67/69K are also available. The MLC 520 devices additionally have a start/restart interlock (RES) and contactor monitoring (EDM) and are also available as cascadable models. All MLC devices can be configured via pin assignments. This saves time and money when commissioning and ensures error‑free configuration.
Overview
Article list
Article list
Product selector
Filter
Results list: 639 products found
Combination product
MLC510R14-150
Safety light curtain receiver
Part no.:
68001101
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 150 mm
MLC500T14-150
Safety light curtain transmitter
Part no.:
68000101
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 150 mm
Combination product
MLC510R14-300
Safety light curtain receiver
Part no.:
68001103
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 300 mm
MLC500T14-300
Safety light curtain transmitter
Part no.:
68000103
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
Combination product
MLC510R14-450
Safety light curtain receiver
Part no.:
68001104
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 450 mm
MLC500T14-450
Safety light curtain transmitter
Part no.:
68000104
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
Combination product
MLC510R14-600
Safety light curtain receiver
Part no.:
68001106
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 600 mm
MLC500T14-600
Safety light curtain transmitter
Part no.:
68000106
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
Combination product
MLC510R14-750
Safety light curtain receiver
Part no.:
68001107
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 750 mm
MLC500T14-750
Safety light curtain transmitter
Part no.:
68000107
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
Combination product
MLC510R14-900
Safety light curtain receiver
Part no.:
68001109
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 900 mm
MLC500T14-900
Safety light curtain transmitter
Part no.:
68000109
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
Combination product
MLC510R14-1050
Safety light curtain receiver
Part no.:
68001110
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 1,050 mm
MLC500T14-1050
Safety light curtain transmitter
Part no.:
68000110
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
Combination product
MLC510R14-1200
Safety light curtain receiver
Part no.:
68001112
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 1,200 mm
MLC500T14-1200
Safety light curtain transmitter
Part no.:
68000112
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
Combination product
MLC510R14-1350
Safety light curtain receiver
Part no.:
68001113
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 1,350 mm
MLC500T14-1350
Safety light curtain transmitter
Part no.:
68000113
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
Combination product
MLC510R14-1500
Safety light curtain receiver
Part no.:
68001115
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 1,500 mm
MLC500T14-1500
Safety light curtain transmitter
Part no.:
68000115
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
Combination product
MLC510R14-1650
Safety light curtain receiver
Part no.:
68001116
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 1,650 mm
MLC500T14-1650
Safety light curtain transmitter
Part no.:
68000116
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
Combination product
MLC510R14-1800
Safety light curtain receiver
Part no.:
68001118
- Series: MLC 500
- Resolution: 14 mm
- Protective field height: 1,800 mm
MLC500T14-1800
Safety light curtain transmitter
Part no.:
68000118
- Series: MLC 500
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
Part data of: 19/11/2026