ERS200
The ERS200 E-Stop rope switch are the preferred solution for expansive points of operation. The rope-pull activation guarantees that it is easy to reach all along the point of operation and is easy to use. Thanks to three cable approach directions, the switches can easily be integrated. They feature temperature compensation for long rope lengths.
Overview
Article list
Article list
Product selector
Filter
Results list: 12 products found
ERS200-M0C1-M20-HLR
E-STOP rope switch
Part no.:
50149995
- Contact allocation: 1NC + 1NO
- Actuation directions: On longitudinal axis
- Actuator, rope length: 24 m
- Extraction force, unlocked actuator: 83 N
ERS200-M0C3-M20-HAL
E-STOP rope switch
Part no.:
63000524
- Contact allocation: 1NC + 1NO
- Actuation directions: To left
- Actuator, rope length: 70 m
- Extraction force, unlocked actuator: 235 N
ERS200-M0C3-M20-HAR
E-STOP rope switch
Part no.:
63000522
- Contact allocation: 1NC + 1NO
- Actuation directions: To right
- Actuator, rope length: 70 m
- Extraction force, unlocked actuator: 235 N
ERS200-M0C3-M20-HLR
E-STOP rope switch
Part no.:
63000500
- Contact allocation: 1NC + 1NO
- Actuation directions: On longitudinal axis
- Actuator, rope length: 24 m
- Extraction force, unlocked actuator: 83 N
ERS200-M1C1-M20-HAL
E-STOP rope switch
Part no.:
63000525
- Contact allocation: 2NC
- Actuation directions: To left
- Actuator, rope length: 70 m
- Extraction force, unlocked actuator: 235 N
ERS200-M1C1-M20-HAR
E-STOP rope switch
Part no.:
63000523
- Contact allocation: 2NC
- Actuation directions: To right
- Actuator, rope length: 70 m
- Extraction force, unlocked actuator: 235 N
ERS200-M1C3-M20-HLR
E-STOP rope switch
Part no.:
63000501
- Contact allocation: 2NC
- Actuation directions: On longitudinal axis
- Actuator, rope length: 24 m
- Extraction force, unlocked actuator: 83 N
ERS200-M4C1-M12-HLR
E-STOP rope switch
Part no.:
63000504
- Contact allocation: 2NC + 1NO
- Actuation directions: On longitudinal axis
- Actuator, rope length: 24 m
- Extraction force, unlocked actuator: 83 N
ERS200-M4C1-M20-HLR
E-STOP rope switch
Part no.:
63000503
- Contact allocation: 2NC + 1NO
- Actuation directions: On longitudinal axis
- Actuator, rope length: 24 m
- Extraction force, unlocked actuator: 83 N
ERS200-M4C3-M20-HAL
E-STOP rope switch
Part no.:
63000521
- Contact allocation: 2NC + 1NO
- Actuation directions: To left
- Actuator, rope length: 70 m
- Extraction force, unlocked actuator: 235 N
ERS200-M4C3-M20-HAR
E-STOP rope switch
Part no.:
63000520
- Contact allocation: 2NC + 1NO
- Actuation directions: To right
- Actuator, rope length: 70 m
- Extraction force, unlocked actuator: 235 N
ERS200-M4C3-M20-HLR
E-STOP rope switch
Part no.:
63000502
- Contact allocation: 2NC + 1NO
- Actuation directions: On longitudinal axis
- Actuator, rope length: 24 m
- Extraction force, unlocked actuator: 83 N
Part data of: 19/11/2026