RSL 410 - 450P
The RSL 410 - 450P devices with their four function variants, operating ranges up to 8.25 m and I/O or PROFIsafe/PROFINET interface offer tailor-made solutions for a wide variety of application areas.
Overview
Article list
Article list
Product selector
Filter
Results list: 97 products found
RSL450P-XL/CU400P-4M12
Safety laser scanner
Part no.:
53800336
- Operating range, max.: 0 ... 8.25 m
- Number of field pairs: Up to 100
- Functions: Data output, configurable, Four-field mode, PROFIs...
RSL450P-L/CU400P-4M12
Safety laser scanner
Part no.:
53800335
- Operating range, max.: 0 ... 6.25 m
- Number of field pairs: Up to 100
- Functions: Four-field mode, Data output, configurable, PROFIs...
RSL450P-M/CU400P-4M12
Safety laser scanner
Part no.:
53800334
- Operating range, max.: 0 ... 4.5 m
- Number of field pairs: Up to 100
- Functions: Four-field mode, Data output, configurable, PROFIs...
RSL450P-S/CU400P-4M12
Safety laser scanner
Part no.:
53800333
- Operating range, max.: 0 ... 3 m
- Number of field pairs: Up to 100
- Functions: Data output, configurable, Four-field mode, PROFIs...
RSL420P-XL/CU400P-4M12
Safety laser scanner
Part no.:
53800332
- Operating range, max.: 0 ... 8.25 m
- Number of field pairs: 10
- Functions: PROFIsafe
RSL420P-L/CU400P-4M12
Safety laser scanner
Part no.:
53800331
- Operating range, max.: 0 ... 6.25 m
- Number of field pairs: 10
- Functions: PROFIsafe
RSL420P-M/CU400P-4M12
Safety laser scanner
Part no.:
53800330
- Operating range, max.: 0 ... 4.5 m
- Number of field pairs: 10
- Functions: PROFIsafe
RSL420P-S/CU400P-4M12
Safety laser scanner
Part no.:
53800329
- Operating range, max.: 0 ... 3 m
- Number of field pairs: 10
- Functions: PROFIsafe
RSL450P-XL/CU400P-AIDA-OF
Safety laser scanner
Part no.:
53800323
- Operating range, max.: 0 ... 8.25 m
- Number of field pairs: Up to 100
- Functions: Data output, configurable, Four-field mode, PROFIs...
RSL450P-L/CU400P-AIDA-OF
Safety laser scanner
Part no.:
53800322
- Operating range, max.: 0 ... 6.25 m
- Number of field pairs: Up to 100
- Functions: Data output, configurable, Four-field mode, PROFIs...
RSL450P-M/CU400P-AIDA-OF
Safety laser scanner
Part no.:
53800321
- Operating range, max.: 0 ... 4.5 m
- Number of field pairs: Up to 100
- Functions: Data output, configurable, Four-field mode, PROFIs...
RSL450P-S/CU400P-AIDA-OF
Safety laser scanner
Part no.:
53800320
- Operating range, max.: 0 ... 3 m
- Number of field pairs: Up to 100
- Functions: Four-field mode, Data output, configurable, PROFIs...
Part data of: 25/10/2026