MLC 310/MLC 320
The MLC 300 series includes safety light curtains of type 2 with PL c. The basic model MLC 310 already has channel switching and reducible operating range to ensure that adjacent machines operate reliably. The allrounder model MLC 320 additionally features the start/restart interlock (RES) and contact monitoring (EDM). All MLC devices can be configured via pin assignments. This saves time and money when commissioning and ensures error‑free configuration.
Overview
Article list
Article list
Product selector
Filter
Results list: 129 products found
Combination product
MLC310R20-150
Safety light curtain receiver
Part no.:
68091201
- Resolution: 20 mm
- Protective field height: 150 mm
MLC300T20-150
Safety light curtain transmitter
Part no.:
68090201
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 150 mm
Combination product
MLC310R20-225
Safety light curtain receiver
Part no.:
68091202
- Resolution: 20 mm
- Protective field height: 225 mm
MLC300T20-225
Safety light curtain transmitter
Part no.:
68090202
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 225 mm
Combination product
MLC310R20-300
Safety light curtain receiver
Part no.:
68091203
- Resolution: 20 mm
- Protective field height: 300 mm
MLC300T20-300
Safety light curtain transmitter
Part no.:
68090203
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 300 mm
Combination product
MLC310R20-450
Safety light curtain receiver
Part no.:
68091204
- Resolution: 20 mm
- Protective field height: 450 mm
MLC300T20-450
Safety light curtain transmitter
Part no.:
68090204
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 450 mm
Combination product
MLC310R20-600
Safety light curtain receiver
Part no.:
68091206
- Resolution: 20 mm
- Protective field height: 600 mm
MLC300T20-600
Safety light curtain transmitter
Part no.:
68090206
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 600 mm
Combination product
MLC310R20-750
Safety light curtain receiver
Part no.:
68091207
- Resolution: 20 mm
- Protective field height: 750 mm
MLC300T20-750
Safety light curtain transmitter
Part no.:
68090207
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 750 mm
Combination product
MLC310R20-900
Safety light curtain receiver
Part no.:
68091209
- Resolution: 20 mm
- Protective field height: 900 mm
MLC300T20-900
Safety light curtain transmitter
Part no.:
68090209
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 900 mm
Combination product
MLC310R20-1050
Safety light curtain receiver
Part no.:
68091210
- Resolution: 20 mm
- Protective field height: 1,050 mm
MLC300T20-1050
Safety light curtain transmitter
Part no.:
68090210
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 1,050 mm
Combination product
MLC310R20-1200
Safety light curtain receiver
Part no.:
68091212
- Resolution: 20 mm
- Protective field height: 1,200 mm
MLC300T20-1200
Safety light curtain transmitter
Part no.:
68090212
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 1,200 mm
Combination product
MLC310R20-1350
Safety light curtain receiver
Part no.:
68091213
- Resolution: 20 mm
- Protective field height: 1,350 mm
MLC300T20-1350
Safety light curtain transmitter
Part no.:
68090213
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 1,350 mm
Combination product
MLC310R20-1500
Safety light curtain receiver
Part no.:
68091215
- Resolution: 20 mm
- Protective field height: 1,500 mm
MLC300T20-1500
Safety light curtain transmitter
Part no.:
68090215
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 1,500 mm
Combination product
MLC310R20-1650
Safety light curtain receiver
Part no.:
68091216
- Resolution: 20 mm
- Protective field height: 1,650 mm
MLC300T20-1650
Safety light curtain transmitter
Part no.:
68090216
- Operating range, max.: 0 ... 15 m
- Resolution: 20 mm
- Protective field height: 1,650 mm
Part data of: 19/11/2026