MLC 520-S extra slim design
These type 4/PL e safety light curtains are particularly useful whenever perfect integration with the machine's design is required. They are characterized by their extra slim design of just 15.4 mm and the fine length gradation in 30 mm grid. Together with the dead zone-free device concept, they can be, e.g., optimally fit into machine openings. The devices feature start/restart interlock (RES), contactor monitoring (EDM) and are cascadable.
Overview
Article list
Article list
Product selector
Filter
Results list: 68 products found
MLC520-S-14-150
Safety sensor set
Part no.:
68601015
- Resolution: 14 mm
- Protective field height: 150 mm
- Functions: Start/restart interlock (RES), Automatic start/res...
- Application: Finger protection
MLC520-S-14-210
Safety sensor set
Part no.:
68601021
- Resolution: 14 mm
- Protective field height: 210 mm
- Functions: Start/restart interlock (RES), Automatic start/res...
- Application: Finger protection
MLC520-S-14-270
Safety sensor set
Part no.:
68601027
- Resolution: 14 mm
- Protective field height: 270 mm
- Functions: Contactor monitoring (EDM), Automatic start/restar...
- Application: Finger protection
MLC520-S-14-300
Safety sensor set
Part no.:
68601030
- Resolution: 14 mm
- Protective field height: 300 mm
- Functions: Start/restart interlock (RES), Automatic start/res...
- Application: Finger protection
MLC520-S-14-330
Safety sensor set
Part no.:
68601033
- Resolution: 14 mm
- Protective field height: 330 mm
- Functions: Automatic start/restart, Contactor monitoring (EDM...
- Application: Finger protection
MLC520-S-14-360
Safety sensor set
Part no.:
68601036
- Resolution: 14 mm
- Protective field height: 360 mm
- Functions: Automatic start/restart, Contactor monitoring (EDM...
- Application: Finger protection
MLC520-S-14-390
Safety sensor set
Part no.:
68601039
- Resolution: 14 mm
- Protective field height: 390 mm
- Functions: Automatic start/restart, Contactor monitoring (EDM...
- Application: Finger protection
MLC520-S-14-420
Safety sensor set
Part no.:
68601042
- Resolution: 14 mm
- Protective field height: 420 mm
- Functions: Contactor monitoring (EDM), Automatic start/restar...
- Application: Finger protection
MLC520-S-14-450
Safety sensor set
Part no.:
68601045
- Resolution: 14 mm
- Protective field height: 450 mm
- Functions: Start/restart interlock (RES), Automatic start/res...
- Application: Finger protection
MLC520-S-14-480
Safety sensor set
Part no.:
68601048
- Resolution: 14 mm
- Protective field height: 480 mm
- Functions: Contactor monitoring (EDM), Automatic start/restar...
- Application: Finger protection
MLC520-S-14-510
Safety sensor set
Part no.:
68601051
- Resolution: 14 mm
- Protective field height: 510 mm
- Functions: Start/restart interlock (RES), Automatic start/res...
- Application: Finger protection
MLC520-S-14-540
Safety sensor set
Part no.:
68601054
- Resolution: 14 mm
- Protective field height: 540 mm
- Functions: Automatic start/restart, Contactor monitoring (EDM...
- Application: Finger protection
Part data of: 29/10/2026