L100
The versatile L100 safety locking device is used both for personnel safety as well as for machine protection. 6 different heavy-duty actuators support use in various mounting conditions. The devices are available as variants with electromagnetic and spring-force-actuated locking type.
Overview
Advantages for you
Technical details and downloads
Article list
Advantages for you
- Low-cost solutions: For monitoring and guard locking of doors and flaps
- Easy adaptation to different installation situations: Thanks to the standard construction, 6 different heavy‑duty actuators and cable entry in 3 directions
- Avoidance of unwanted machine downtimes: Through generously dimensioned actuator play in the actuator head
- All devices can be easily integrated into a safety circuit: Thanks to their positive-opening contacts
Technical properties
| L100 | |
| Type 2 interlock device with guard interlocking in acc. with EN ISO 14119 | |
| Mechanical tongue with low coding, 6 different actuators | |
| Positive-opening contacts for integration in the safety circuit | |
| Models with electromagnetic or spring-force-actuated locking type | |
| For safety applications up to performance level PL e, SIL 3 | |
| Locking force 1,100 N | |
| Technopolymer housing with degree of protection IP 67 | |
| In the unlocked state, the low locking force of 30 N holds the protective device in position so that it does not open by itself | |
| Cable entries in 3 directions for maximum flexibility, e.g. in constrained spaces and with series connection |
Article list
Product selector
Filter
Results list: 4 products found
L100-P4C3-M20-SLM24
Safety locking device
Part no.:
63000602
- Operating principle: Power to release – Actuator locked if electromagne...
- Contact allocation, actuator: 1NC
- Contact allocation, magnet: 2NC
L100-P3C3-M20-MLM24
Safety locking device
Part no.:
63000601
- Operating principle: Power to lock – Actuator locked if electromagnet i...
- Contact allocation, actuator: 1NC
- Contact allocation, magnet: 1NC + 1NO
L100-P3C3-M20-SLM24
Safety locking device
Part no.:
63000600
- Operating principle: Power to release – Actuator locked if electromagne...
- Contact allocation, actuator: 1NC
- Contact allocation, magnet: 1NC + 1NO
L100-P5C3-SLM24
Safety locking device
Part no.:
50149762
- Operating principle: Power to release – Actuator locked if electromagne...
- Contact allocation, actuator: -
- Contact allocation, magnet: 2NC + 1NO
Part data of: 19/11/2026