33C/ 35C series

Edelstahlsensoren_Header_1400x400

Robust and hygienic: On the safe side with stainless steel sensors

Largest selection of photoelectric sensors in stainless steel housings

To ensure stable and economical production and packaging processes, the sensors used in the system must function reliably and be available in the long term. In hygiene-sensitive or wet environments, as well as in a harsh production environment, sensors in stainless steel housings are the perfect choice. They are characterized by high resistance to moisture, cleaning agents, temperature fluctuations, dust, chips or vibrations, as well as mechanical loads. 

Discover our new sensor portfolio of the 33C series in hygienic design and the 35C series in robust wash-down design. The two full series in stainless steel housings with photoelectric proximity sensors, through-beam and retro-reflective photoelectric sensors also include many specialized sensors for particularly demanding applications. With the extensive portfolio with different light sources (Power PinPoint® LED, laser, infrared), light spot geometries and connection types, applications in packaging systems, in machine tools or in the automotive industry can be solved reliably and economically.

33C series: Specialist for hygienic processes in the food industry

PPIC_Serie33C_Detail_700x500px
The 33C Series sensors have been developed for hygiene-sensitive production and packaging processes in the food, beverage and pharmaceutical industries. Machines and systems must withstand regular intensive cleaning and disinfection cycles with high-pressure cleaners, high temperatures and aggressive cleaning agents. The highest hygiene requirements apply before primary packaging, when products are not yet protected by packaging material. For example, when packaging meat, sausage or cheese. With the sensor solutions in hygienic design specially developed for these applications, machine builders and consumer goods manufacturers are on the safe side. The smooth housing contours without mounting holes reduce the risk of deposits. The mounting is done very innovatively via a mounting spigot. This allows a gas-tight connection between the sensor and the machine.

Go directly to item selection

35C series: Robust all-rounder for packaging processes, the automotive industry and for machine tools

PPIC_SR35C_Detail_700x500px
The 35C series sensors in robust stainless steel housings are particularly durable and withstand high mechanical loads and intensive cleaning processes. The optical sensors have proven themselves in packaging process applications, for example in the baking and confectionery industry, in beverage filling and in the food industry in general. The robust stainless steel sensors also ensure stable processes in other areas, such as the automotive industry, in machine tools or in intralogistics.

Go directly to item selection

Advantages for you

  • Two full series in stainless steel housings with all operating principles (proximity sensors, throughbeam sensors and reflective light barriers)
  • Wide range of possible uses thanks to an extensive portfolio with many special solutions for packaging processes,
    e.g. for film irradiation, clear glass detection or multi-track conveyor systems
  • High resistance in harsh or hygiene-sensitive areas of application
  • V4A (AISI 316L) stainless steel housing with smooth surfaces (≤ 0.8 Ra) prevent product deposits and bacterial carryover
  • Housing materials are approved for direct contact with food (FDA-compliant)
  • High reliability thanks to extensive certifications: ECOLAB, Diversey and CleanProof+
  • The IP 69K protection class confirms the tightness of the sensors
  • Easy commissioning and alignment thanks to Power PinPoint® LED
  • IO-Link interface for quick and easy parameterization, diagnostic data and predictive maintenance
  • Easy mounting: sensors in stainless steel housings do not require additional enclosures
  • Everything from a single source: suitable connection cables, mounting parts and reflectors
The new 33C and 35C series in the “small” housing size supplement the stainless steel portfolio of miniature sensors of the 53C and 55C series

Highlights

Stainless steel sensors: problem solvers for demanding environmental conditions

All housing components of the new sensors are designed for contact with food and for harsh environmental conditions in production and packaging facilities: the V4A stainless steel housing (AISI 316L), the glass-free optics cover made of PMMA+ with special coating, as well as the diffusion-tight controls. Sealed housing technology and an extended temperature range guarantee that the systems will function properly for years. All materials are FDA-compliant and therefore approved for direct contact with food.
APIC_HT35C_Transportband_Backstrasse_700x500
A particular challenge in food packaging is presented by applications in which sensors are mounted above unpackaged products. Our stainless steel sensors are suitable for this very sensitive area of application for several reasons: On the one hand, the very smooth surfaces prevent product residues and bacteria from adhering to the sensor. In addition, paint or coatings cannot chip off stainless steel sensors. This way, food manufacturers reduce the risk of product contamination during the packaging process.

"In industry, we often see sensors with plastic housings installed in harsh environmental conditions. To ensure that they can withstand the high hygiene standards or the mechanical requirements, they are protected with a specially manufactured and structurally complex stainless steel enclosure. This is not necessary with our sensors in stainless steel housings – which saves money and effort during installation,” says Heidi Wacker, product manager at Leuze.

Harsh environments require perfectly matched solutions

Your requirements for machines and systems, as well as the appropriate sensor technology, are high: Our sensors offer you perfectly matched solutions.

Waterjet_render_700x500px

Impermeability

Systems and the sensors installed in them are very often cleaned with high-pressure cleaners. Sensors are constantly exposed to moisture and humidity due to the high number of cleaning cycles.

  • Absolutely sealed housing
  • Diffusion-tight materials for optical covers and operating elements
  • protection classes IP 67, IP 68 and IP 69K
Foam_render_700x500px

Chemical requirements

Regular cleaning cycles with foam cleaners, disinfectants, alkaline or basic cleaners require resistant sensors.

Warm_cool_render_700x500px

Thermal requirements

Strong temperature fluctuations between ambient temperature and cleaning temperature put a high load on sensors.

  • Sensor tests in the climate cabinet
  • Thermal shock tests (water bath hot-cold)
  • Steam jet test as part of the IP 69K approval
  • Temperature ranges from -40 °C to +70 °C

PPIC_SR33_35_Solo_render_Robust_700x500

Mechanical resistance

In harsh production environments, sensors are exposed to dust, shavings, vibrations and other mechanical stresses.

  • Absolutely sealed housing
  • Robust housing: no additional housing necessary
  • Vibration and shock resistance

To the point: Power PinPoint® LED

Sensors with Power PinPoint® LED are available in the 33C and 35C series. The new lighting technology makes it possible to quickly and easily start up and align the sensors. In addition, the process reliability of optical sensors is increased when detecting objects. The small, bright, round, and homogeneous light spot precisely reflects the sensor's response behavior and remains constant throughout the entire operating range of the sensor. Its size, shape and homogeneity remain unchanged.
Power PinPoint LED von Leuze: leistungsstarke LED-Technologie für präzise, zuverlässige und gut sichtbare Objekterkennung in industriellen Anwendungen
 

Everything from a single source: connection cables, mounting parts and reflectors

In demanding environments, not only the sensors but also the connection cables, mounting parts and reflectors must meet the high requirements. Our connection cables are approved for direct contact with food (FDA-compliant materials). The cables achieve the IP 69K degree of protection and thus withstand intensive cleaning processes with high-pressure cleaners (important: must be installed with a special tightening torque). ECOLAB certification confirms the cables' resistance to aggressive cleaning agents. The cable portfolio for use in hygienically demanding industrial areas includes M8 and M12 as well as cable lengths of 2, 5 and 10 meters.

PPIC_SR35_Mounting_L_700x500

Reflectors

Just how reliably retro-reflective photoelectric sensors can detect depends upon the selected reflector, among other things. We offer reflectors with plastic or stainless steel housings as well as reflective tapes for different requirements: Reflectors in the advanced segment are often used in the food and pharmaceutical industry on account of their resistance against cleaning agents. The Solidchem reflectors made of chemically resistant plastic also stand out for their high temperature resistance. The reflectors from the extended segment are suitable for production areas with high air humidity or large differences in temperature.

PIN_Stainless-steel sensors_Graphic_en_1400px

Applications

The 33C and 35C sensor series are designed to cover a wide range of applications in food packaging. Using stainless steel sensors in process steps reduces the complexity of the system and ensures that you are always on the safe side. In packaging areas where products are still unpackaged, the 33C series sensors are a reliable solution. The 35C series variants are suitable as robust all-rounders that can withstand intensive cleaning cycles and mechanical loads. Light scanners, through-beam photoelectric sensors and reflection light barriers are available in both series. The range is complemented by special operating principles designed for the food packaging industry.

APIC_HT35C_Detektion_Fleischerkisten_(1)

Detection of boxes in food conveyor technology

Requirement:

In meat processing, the products are transported in standardized containers between the cutting and further processing stages. To protect the unpackaged food, the systems and their components must withstand regular intensive cleaning processes.

Solution: 

Photoelectric proximity sensors from the HT35C series have been developed for object detection in harsh environments in the food industry. The robust stainless steel housing is completely sealed (protection rating IP 69K) and resistant to aggressive chemical cleaning agents. This is confirmed by certifications according to ECOLAB, Diversey and CleanProof+.
APIC_HT35C_Detektion_wurst_durch_folie_(1)

Detection of products through a film

Requirement:

In a horizontal flow-wrapping machine, food products such as sausage are packaged in film. In the subsequent sealing and separation of the film, the position of the product must be detected in the packaging film, which is usually printed.

Solution:

The LS35CI.XXR super power through-beam photoelectric sensor radiates even metallized films and reliably detects the front edges of the objects inside. This ensures that the seal is always applied in the correct place. The stainless steel sensors are completely watertight and certified according to ECOLAB, Diversey and CleanProof+.

APIC_HT35C_Detektion_Apfelkisten_(1)

Detecting interrupted objects

Requirement: 

Food is transported in plastic baskets between the individual process steps. The sensor system should detect the interrupted containers used in this application and also withstand the demanding conditions in a wet environment.

Solution:

For reliable detection of the perforated containers, photoelectric proximity sensors with a special light spot geometry are used: The HT35C.XL photoelectric proximity sensor is designed for detecting perforated objects. The V4A stainless steel housing withstands high mechanical loads and moisture. This results in lower maintenance and a longer service life for the sensors.
APIC_HT35C_Transportband_Backstrasse_(1)

Detection of unpackaged products on conveyor belts

Requirement:

In the food industry, several conveyor belts are arranged close together, with detection taking place from above. Sensors mounted above open food products must meet stringent requirements, which is why components approved for food contact should be used.

Solution:

The DRT35C dynamic reference sensor detects any products by using the conveyor belt as a reference. The sensor, with a high-quality stainless steel housing with smooth surfaces (typical value ≤ 0.8 Ra), is the perfect solution for mounting above open food. Thanks to the stainless steel housing, no additional sensor enclosure is required.

APIC_HT35C_Detektion_Backform_(1)

Detection of unpackaged baked goods on the conveyor belt

Requirement:

In the baked goods industry, cakes are transported on a buffer conveyor. For optimal control of the conveyor belt, the uneven front edges of the products must be reliably detected. In this hygiene-sensitive application, sensors should also detect very flat, very high or shiny products.

Solution:

The PRK 35C photoelectric reflex switch is designed for this detection task and also reliably detects shiny objects. The high-quality stainless steel housing is robust against mechanical loads and withstands intensive cleaning cycles.

700x500px-Abfuellung_Vers02

Detecting bottles in an aseptic filling system

Requirement:

In a bottling plant, beverages are bottled under aseptic conditions. The aseptic system regularly undergoes CIP (Clean in Place) cleaning cycles. Both the machines and all components must be optimized for this demanding hygienic application.

Solution:

The PRK33C.PPTT3 photoelectric reflex switch has been developed for the detection of transparent objects. The stainless steel sensor in hygienic design is an optimal choice for the detection of transparent bottles in aseptic filling and for other sterile production environments in the food and pharmaceutical industry. A particularly smooth housing without mounting holes prevents deposits. The sensor is mounted gas-tight using a mounting spigot.

APIC_HT35C_Kartonstapel_(1)

Detecting the carton feed

Requirement:

In a cartoning machine, carton blanks are to be automatically fed to the folding and packaging process. To do this, the level of the folding box magazine must be precisely detected. Detection should be as independent of color and surface as possible.

Solution:

The precisely adjustable HT 35C.PP light scanners with background suppression are optimally suited for the position and presence check. The Power PinPoint® LED technology ensures a high level of precision in stack detection: The size of the homogeneous light spot is constant over the entire operating range of the sensor.

APIC_HT35C_Detektion_Heckklappee_(1)

Presence check for controlling the gripper robot in the automotive industry

Requirement:

In the automotive industry, formed sheet metal parts, such as tailgates or doors, are automatically removed at the end of the conveyor belt and stacked for further processing. A sensor is used to detect the front edge of the component to control the gripper robot.

Solution:

The PRK35C retro-reflective photoelectric sensors with Power PinPoint® LED feature a high function reserve and easy commissioning. They also detect shiny objects very reliably. Robust stainless steel sensors are an optimal choice in this harsh production environment.

APIC_HT35C_Detektion_Bleche_Lastaufnahmemittel_(1)

Presence control

Requirement:

For example, when material is moved, a cassette of sheet metal is checked for presence. In particular, after retrieval, it must be checked whether the load handling device has completely retracted the material to avoid collisions and downtime.

Solution:

The LS35C through-beam photoelectric switch with Power PinPoint® LED ensures precise detection of the metal plates. The rugged and shock-resistant stainless steel housing is particularly resistant to the harsh environmental conditions in the metal industry and to mechanical loads.

Technical properties

Overview of our stainless steel sensors

Parameter PRK33C / PRK35C LS/LE33C / LS/LE35C LS/LE33CI
LS/LE35CI
HT33C / HT35C DRT35C / DRT33C
DRT35C.R / DRT33C.R
Function principle Retro-reflective photoelectric sensor Throughbeam photoelectric sensor Throughbeam photoelectric sensor for film (high power and super power) Diffuse reflection photoelectric sensor with background suppression Dynamic reference scanner
Housing design and dimensions (W x H x D) 33C series: Hygienic design (18.8 x 52.8 x 32.4 mm)
35C series: Wash-Down Design (18.8 x 52.8 x 32.4 mm)
Housing material Stainless steel V4A (AISI 316L)
Light sources Power PinPoint® LED, red (type 645 nm) Power PinPoint® LED, red (type 645 nm) LED infrared (860 nm) Power PinPoint® LED, red (type 645 nm) LED, red (645 nm)
Laser, red (650nm; Laser class 1)

Laser, red (650nm; Laser class 1)
Switching frequency 1500 Hz (Power PinPoint® LED) 1500 Hz (Power PinPoint® LED) 100 Hz (Infrared) 1,000 Hz (Power PinPoint® LED) 750 Hz (Teach 2 and 3)
500 Hz (Teach 1)
2500 Hz (Laser)

2,500 Hz (Laser red) 300 Hz (DRT33C.R/DRT35C.R)
Operating range 0.05... 14m (Zweilinser Power PinPoint® LED) 0 … 25 m (Power PinPoint® LED) 180 m High power (infrared)
340 m super power (infrared)
0... 1200 mm (Power PinPoint® LED) 0.05 … 0.15 m 
0 … 5 m (autocollimation)

0... 600 mm (XL light spot) 0.08 … 0.4 m (six-pack detection)
0 … 3 m (Detection of transparent objects)

5... 600 mm (Laser)
0... 20m (Laser Zweilinser)


IO-Link V1.1 (COM2) V1.1 (COM2) V1.1 (COM2) V1.1 (COM2) V1.1 (COM2)
Operation Multi-turn potentiometer, teach button (single lens), 270° potentiometer (laser) - 270° potentiometer (LE, LS high power) multi-turn spindle Teach button
Temperature range -40 to +70°C -40 to +70°C -40 to +70°C -40 to +70°C -40 to +70°C
Protection class IP 67, IP 68, IP 69K IP 67, IP 68, IP 69K IP 67, IP 68, IP 69K IP 67, IP 68, IP 69K IP 67, IP 68, IP 69K
Certifications CE, UL, ECOLAB, CleanProof+, Diversey CE, UL, ECOLAB, CleanProof+, Diversey CE, UL, ECOLAB, CleanProof+, Diversey CE, UL, ECOLAB, CleanProof+, Diversey CE, UL, ECOLAB, CleanProof+, Diversey
Connection M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)
M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)
M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)
M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)
M8 (SR33C)
M12, cable, pigtail cable M12 (SR35C)