AC-SCM6

Sensor connection module

Part no.: 520058

Results list: 1 products found
AC-SCM7U
Sensor connection module
Part no.: 520143
  • Suitable for: MLD 335, MLD 535 multiple light beam safety device...
  • Number of connections: 7 Piece(s)
  • Type of fastening: Through-hole mounting
  • Number of LEDs: 6 Piece(s)
Part no.: 520143
Suitable for MLD 335, MLD 535 multiple light beam safety devices
Protective circuit No information
Insulation resistance, min. 10,000,000,000 Ω
Current load, max. 1 A
Supply voltage UB 24 V, DC, -20 ... 20 %
Number of connections 7 Piece(s)
Function Connection to device
Local interface
Type of connection Cable with connector
Cable length 500 mm
Sheathing material PUR
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Local input, muting sensor 1
Type of connection Connector
Designation on device MS1
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Local input, muting sensor 2
Type of connection Connector
Designation on device MS2
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Local input, muting sensor 3
Type of connection Connector
Designation on device MS3
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Local input, muting sensor 4
Type of connection Connector
Designation on device MS4
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Connection - external muting indicator
Type of connection Connector
Designation on device LMP
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Connection - start/muting restart button
Type of connection Connector
Designation on device RES
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 30 mm x 23.9 mm x 196 mm
Housing material Plastic
Plastic housing PA 6
Net weight 180 g
Housing color Black
Type of fastening Groove mounting
Through-hole mounting
Type of display LED
Number of LEDs 6 Piece(s)
Ambient temperature, operation -30 ... 80 °C
Customs tariff number 85369010
ECLASS 8.0 27279219
ECLASS 9.0 27440108
ETIM 5.0 EC002585
ETIM 6.0 EC002585
Data sheet - pdf