Color sensors
Color sensors detect colors by comparing the detected color value with a previously stored reference value. They are the right solution whenever the color of an object or marking can serve as a sorting or inspection criteria. Depending on the configuration and specified tolerance values of the system, the result is output as a switching signal.
Overview
Article list
Article list
Product selector
Filter
Results list: 8 products found
CRT 448.S3/444-M12
Color sensor
Part no.:
50121294
- Series: 448
- Application: Detection of three colors
- Operating range, max.: 12 ... 32 mm
- Light source: LED, White
CRT 448.S3/222-M12
Color sensor
Part no.:
50121293
- Series: 448
- Application: Detection of three colors
- Operating range, max.: 12 ... 32 mm
- Light source: LED, White