Laser scanners

The ROD 100 series’ switching laser scanners offer high-precision object detection – whether for individual detection or complex object groups – and ensure reliable collision protection in demanding applications. Their combination of fast scan rates and high angular resolution delivers accurate results even at high speeds. The 80 Hz switching frequency enables smooth processes even during dynamic travel and conveyor movements.

Intelligent window monitoring supports proactive maintenance, thereby maximizing industrial plants’ operating time. Thanks to their space-saving design, the devices can be easily integrated into compact production environments or streamlined automated guided vehicles (AGVs) – for maximum flexibility with minimum installation effort.

Overview

RD100_300_solo_Headerformat

Switching laser scanner for multiple object detection and collision protection tasks

The ROD 100 series’ switching laser scanners are suitable for precise detection of one or more objects as well as for collision protection tasks. They stand out for their high scanning rates with high angular resolution. The switching frequency of 80 Hz allows high traverse and transport speeds. The integrated window monitoring supports predictive maintenance and ensures high system availability. Thanks to their compact design, the laser scanners can also be easily integrated into confined production environments and small automated guided vehicles (AGVs).



Advantages for you

  • Detection of fast objects thanks to high scanning frequency of 80 Hz
    Thanks to its high scanning frequency of 80 Hz, the ROD 100 is ideal for collision avoidance tasks in fast-moving automated guided vehicles (AGVs). The high switching frequency also ensures precise and reliable object detection on continuous conveyors.

  • High monitoring flexibility thanks to 16 switchable configurations
    The configurable detection ranges allow it to be adapted to a wide variety of application environments. For example, different object sizes can be reliably detected. In applications with automated guided vehicles (AGVs), all directions of travel can also be mapped and monitored. This increases the system’s ability to adapt to complex and dynamic environments.

  • Predictive maintenance through window monitoring
    The integrated window monitoring allows soiling to be detected in good time, and high system availability can be achieved through predictive maintenance.

  • Excellent integration due to compact design
    Thanks to its compact size of just 80 x 80 x 85 mm, the laser scanner can be integrated into the smallest installation spaces in production and intralogistics as well as in AGVs.

  • For use in high and low temperature ranges
    Whether in deep-freeze storage or in applications with increased temperature requirements – the ROD 100 can be used reliably in a temperature range from -30°C to +60°C.

  • Robust design
    The ROD 100 laser scanner is particularly robust and designed for use in demanding environments thanks to its IP 67 protection class, sturdy metal base and integrated laser diode with a wavelength of 905 nm.

Go directly to article selection



Highlights

Predictive maintenance through window monitoring
RD300_dust_700x500px_(1)

The ROD series’ laser scanners continuously monitor their viewing window to detect soiling early. As soon as a defined threshold value is exceeded, a maintenance message is automatically issued. This predictive maintenance contributes significantly to a high level of system availability.

Flexible integration thanks to compact design
RD300_AGV_700x500px_(1)

Thanks to their compact design of 80 x 80 x 85 mm, the laser scanners are ideal for integration in small installation spaces in mobile vehicles and in applications where space is limited. 

Robust design and wide temperature range
RD300_warm_kalt2_700x500px_(2)

The ROD series’ laser scanners impress with their robust housing and wide temperature tolerance. They are suitable for use in demanding environments from -30°C to +60°C and are therefore ideal for applications in the deep-freeze sector as well as for high temperature requirements, such as those encountered in battery production.

Application

ROD100_AGV_Ladungsverschiebung_700x500px

Projection monitoring for AGVs

Requirement:
Automated guided vehicles (AGVs) must be designed to ensure that the load or parts of the load on the pallet are not moved to protrude out of the sides while moving.

Solution:
The ROD 100 series laser scanners make it possible to monitor any protruding load on the AGV. If a shift in the load is detected, the warehouse staff can take corrective action.

ROD100_Kollisionserkennung_FTS_700x500px

Collision protection for AGVs

Requirement:
Several automated guided vehicles (AGVs) transport goods autonomously during production operation. Integrated sensors must reliably prevent collisions and ensure a safe process.

Solution:
Thanks to its high scanning frequency of 80 Hz, the ROD 100 is ideal for use in dynamic applications, especially for avoiding collisions in fast-moving AGVs.

ROD100_Kollisionerkennung_OHV_700x500px

Collision protection for overhead transport systems

Requirement:
In an automated conveyor system, the transport units are suspended overhead on a rail or rail system, where the individual units’ travel speeds can differ. Sensors are used to prevent the transport units from colliding.</p>

Solution:
The ROD 100 switching laser scanner can be used to define a field within the braking area that is activated if a preceding transport unit blocks the path or parts of the system protrude into the conveyor system. This way, collisions can be avoided.

ROD100_Eimererkennung_700x500px

Simultaneous presence check on several lines

Requirement:
Several conveyor belt lines are to be checked simultaneously to ensure that all objects are present at the intended positions. If one or more objects are missing, a switching signal must be issued.

Solution:
The ROD 100 switching laser scanner can carry out several presence checks simultaneously with three independent outputs at one beam level.

APIC_AI_ROD300_BCL200_Baggage_task_wl_700x500px

Height check at baggage drop-off at the airport

Requirement:
For luggage height checks and to monitor passenger boarding, a flexibly configurable area is to be set up at the self-drop-off station and connected to the baggage check-in control system via sensor evaluation.

Solution:
The ROD 100/300 area scanners with freely configurable detection fields and a detection angle of 275° are ideally suited here thanks to their Ethernet-based interfaces. Two devices are required for the application: one to verify the height of the luggage and another to monitor passenger boarding.

Technical features

Feature ROD 100
Scanning angle275°
Angular resolution 0.2° at 80 Hz
Measuring distance 5.5 m at 2% diffuse reflection
15 m at 10% diffuse reflection
25 m at 90% diffuse reflection
Repeatability +/- 20 mm
Beam level scatter +/- 0.2°
Interfaces EtherNet (TCP / UDP) for configuration
Inputs: 4 (PNP)
Outputs: 3 (PNP) + 2 warning outputs
Number of configurations 16 (with 3 zones)
Protection class IP 67
Dimensions 80 mm x 80 mm x 85 mm
Temperature range -30°C – 60°C
LED wavelength 905 nm
Function Switching

ROD 100/300/500 - Schaltende und messende Laserscanner - Produktinformation (PDF, ~1 MB)