Vision sensors

Vision sensors are used e.g. in the packaging industry and intralogistics as a solution for various image-based inspection tasks. They are compact image processing systems in sensor format which provide everything needed to solve inspection applications in a housing suitable for industrial environments. Vision sensors are ideal for compartment fine positioning, code reading, presence detection as well as measuring and counting.
The sensors of the IPS 200i/400i series for compartment fine positioning in intralogistics detect markers in single- or double-depth shelves.
During code reading, the camera-based devices of the DCR 200i series reliably identify 1D or 2D codes on objects.
Simple Vision sensors are just as easy to use as an optical sensor and offer high performance similar to a camera system. Typical applications here are presence detection, code reading as well as measuring and counting in the packaging industry.

Vision sensor – Stationary 1D/2D-code reader

Full traceability of products.
With the camera-based code reader of the DCR 200i series.

These code readers reliably capture 1D- and 2D-codes; depending on the type, printed or directly marked, omnidirectional, static or in fast motion as well as inverse or mirrored codes. Various version are available with respect to size, protection classes IP 67 or 69K, speed or interfaces.

 

 



Vision sensor - Camera-based compartment fine positioning

Intelligent solution approach for stacker cranes.
With the sensors of the IPS 200i / IPS 400i series.

A camera-based positioning system with an evaluation algorithm tailored to compartment fine positioning provides an intelligent solution approach for this application. Solutions where the camera and evaluation unit are integrated in a compact system are particularly popular with users. These offer straightforward commissioning and operation, without the need for special knowledge.

 

 



Simple Vision sensors

Easy to use with high performance comparable to a camera system.
The new IVS 108 and IVS 1048i / DCR 1048i product range.

As easy to use as an optical sensor with high performance comparable to a camera system – the unique Simple Vision concept from Leuze.

The new Simple Vision product range offers quick and easy entry into image processing used in industrial automation. Whether presence or absence detection, part detection or inspection, measuring or counting – we will always have the right solution for your specific applications.

Image capture, processing and communication functions are all integrated in just one image processing sensor. This results in a multifunctional, modular, extremely reliable and easy-to-implement image processing solution.

Powerful, embedded software tools work either independently or together in a job pipeline without the need for an external control. Simple Vision makes things easy.

 



Our motto: Keep it simple

Applications

Simple Vision sensors are ideal for a wide range of inspection and quality processes. These include part differentiation, shape checking, contour analysis, pattern detection, sorting, counting, measuring and code reading. They can be used to perform a single function or a combination of different functions.

Performance

Provides significant added value than an optical standard sensor, but is far less complex than an image processing system and does not require any specialist knowledge. The Simple Vision sensors are small, intelligent and equipped with everything needed for the task concerned.

Usability

Configuration and parameterization without specialist knowledge: The software tools of a Simple Vision sensor need only a few parameters and can be set up quickly and easily. Various interfaces enable complete solutions to be created and integrated into the control environment.

Our product range: With exactly the right performance for your tasks

IVS 108

The IVS 108 is suitable for detecting the presence and absence of objects such as caps, labels or prints on all types of bottles and flacons processed in filling systems. Furthermore, it checks the alignment of objects irrespective of their shape, material, color and dimensions.

DCR 1048i

The high-performance code reading algorithm of the DCR 1048i ensures extremely high reading rates. As an option, this model has an improved algorithm specially conceived for DPM codes.

IVS 1048i

The allrounder model IVS 1048i combines detection, inspection and identification tasks in one device. Several models with low or higher resolution are also available.

Link to IVS 108

 

Functions:

  • Presence detection

Link to DCR 1048i

 

Functions:

  • 1D/2D-code reading
  • DPM code reading

Link to IVS 1048i

 

Functions:

  • Presence detection
  • Measuring and counting
  • 1D/2D-code reading
  • DPM code reading