BCL 31 S M 100
Stationary bar code reader
Series | BCL 3x |
Functions | AutoControl AutoReflAct I/O Multiple read / MultiScan Reading gate control Reference code comparison |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum Pharma Code UPC |
Scanning rate, typical | 1,000 scans/s |
Reading distance | 10 ... 220 mm |
Light source | Laser, Red |
Wavelength | 650 nm |
Laser class | 2, IEC/EN 60825-1:2007 |
Modulus size | 0.2 ... 0.5 mm |
Reading method | Line scanner |
Scanning rate | 1,000 scans/s |
Beam deflection | By means of rotating polygon mirror wheel + deflecting mirror |
Light beam exit | Lateral at angle less than 100° |
Supply voltage UB | 10 ... 30 V, DC |
Power consumption, max. | 3.2 W |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Switching current, max. | 100 mA |
Type | RS 485 |
Function | Process |
Transmission protocol | Adjustable |
Type | RS 232 |
Function | Configuration via software Service |
Number of connections | 1 Piece(s) |
Function | Connection to device |
Type of connection | Sub-D |
Type | Male |
No. of pins | 15 -pin |
Design | Cubic |
Dimension (W x H x L) | 90 mm x 120 mm x 43 mm |
Housing material | Metal |
Metal housing | Diecast aluminum |
Lens cover material | Glass |
Net weight | 400 g |
Housing color | Black Red |
Type of fastening | Dovetail grooves Screw type |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-4-2, -3, -4, -6 EN 61326-1 |
Test procedure for shock in accordance with standard | EN 60068-2-27 |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |