BCL 32 R1 L 100 H

Stationary bar code reader

Part no.: 50101896

Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 2 products found
BCL 300i SL 100 D H
Stationary bar code reader
Part no.: 50116209
  • Series: BCL 300i
  • Schnittstelle: IO-Link
  • Modulus size, max.: 0.35 ... 0.8 mm
  • Functions: AutoConfig
Part no.: 50116209
BCL 300i OL 100 D H
Stationary bar code reader
Part no.: 50116184
  • Series: BCL 300i
  • Schnittstelle: IO-Link
  • Modulus size, max.: 0.35 ... 0.8 mm
  • Functions: AutoConfig
Part no.: 50116184
Series BCL 3x
Functions AutoControl
AutoReflAct
Heating
I/O
Multiple read / MultiScan
Reading gate control
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
EAN Addendum
Pharma Code
UPC
Scanning rate, typical 800 scans/s
Reading distance 150 ... 650 mm
Light source Laser, Red
Wavelength 650 nm
Laser class 2, IEC/EN 60825-1:2007
Modulus size 0.35 ... 0.8 mm
Reading method Raster scanner
Scanning rate 800 scans/s
Beam deflection By means of rotating polygon mirror wheel + deflecting mirror
Light beam exit Lateral at angle less than 100°
Supply voltage UB 22 ... 26 V, DC
Power consumption, max. 27 W
Number of digital switching inputs 2 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching current, max. 100 mA
Type RS 232
Function Process
Type RS 232
Function Configuration via software
Service
Number of connections 1 Piece(s)
Function Connection to device
Type of connection Sub-D
Type Male
No. of pins 15 -pin
Design Cubic
Dimension (W x H x L) 90 mm x 120 mm x 52 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 480 g
Housing color Black
Red
Type of fastening Dovetail grooves
Screw type
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -35 ... 30 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-4-2, -3, -4, -6
EN 61326-1
Test procedure for shock in accordance with standard EN 60068-2-27
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
Configuration software - V406 with Docs - zip
Configuration software - V0405 RC04 - zip
Application Note - pdf
Package insert - pdf
Operating instructions - pdf