BPS 37 S M 100 HT
Bar code positioning system
| Series | BPS 30 |
| Functions | Extended temperature range |
| MTTF | 104 years |
| Depth of field | 90 ... 170 mm |
| Light source | Laser, Red |
| Laser class | 2, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
| Transmitted-signal shape | Continuous |
| Light beam exit | Lateral at angle less than 100° |
| Measurement range | 0 ... 10,000,000 mm |
| Reproducibility (3 sigma) | 1 mm |
| Measurement value output | 2 ms |
| Max. traverse rate | 10 m/s |
| Supply voltage UB | 10 ... 30 V, DC |
| Current consumption, max. | 500 mA |
| Number of digital switching inputs | 1 Piece(s) |
| Type | Digital switching input |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching current, max. | 100 mA |
| Switching element | Transistor, PNP |
| Switching principle | VIN |
| Type | SSI |
| Function | Process |
| Type | RS 232 |
| Function | Configuration via software Service |
| Function | Connection to device |
| Type of connection | Sub-D |
| Design | Cubic |
| Dimension (W x H x L) | 90 mm x 120 mm x 43 mm |
| Housing material | Metal |
| Lens cover material | Glass |
| Net weight | 400 g |
| Type of fastening | Dovetail grooves Mounting thread Via optional mounting device |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -30 ... 60 °C |
| Relative humidity (non-condensing) | 0 ... 90 % |
| Degree of protection | IP 65, EN 60529 with various connectors or screwed-on caps |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 55022 EN 55024 EN 61000-4-2, -3, -4, -6 EN 61000-6-2, -3 |
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280190 |
| ECLASS 8.0 | 27280190 |
| ECLASS 9.0 | 27280190 |
| ECLASS 10.0 | 27280190 |
| ECLASS 11.0 | 27280190 |
| ECLASS 12.0 | 27280106 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |