BT-2R1-S
Mounting bracket set
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Contains | 1 cylinder for mounting on the light curtain 2x BT-R swivel mount |
| Suitable for product group | Measuring light curtains Switching light curtains |
| Suitable for | CML700i light curtains MLC 500, MLC 300 safety light curtains |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Clampable |
| Type of mounting device | Turning, 360° |
| Mounting device material | Metal Plastic |
| Shock absorber | Yes |
| Customs tariff number | 39269097 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |