BT-SET-240C
Mounting bracket
| Suitable for product group | Protective sensors |
| Suitable for | MLD-M002, MLD-M003 deflecting mirror MLD 500, MLD 300 multiple light beam safety devices |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Clampable |
| Type of mounting device | Turning, 240° |
| Mounting device material | Metal |
| Shock absorber | No |
| Customs tariff number | 73269098 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ETIM 5.0 | EC003015 |
| ETIM 6.0 | EC003015 |