BTU 053M.5F-D12-SS
Mounting system
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Contains | 10x | 
| Suitable for product group | Switching sensors, cubic | 
| Suitable for | 53 series sensors | 
| Standard designation, stainless steel mounting device | V4A | 
| Design of mounting device | Mounting system | 
| Type of fastening, at system | For 12 mm rod | 
| Type of fastening, at device | Screw type | 
| Type of mounting device | Adjustable Turning, 360° | 
| Mounting device material | Stainless steel | 
| Customs tariff number | 73182900 | 
| ECLASS 5.1.4 | 27279202 | 
| ECLASS 8.0 | 27279202 | 
| ECLASS 9.0 | 27273701 | 
| ECLASS 10.0 | 27273701 | 
| ECLASS 11.0 | 27273701 | 
| ETIM 5.0 | EC002498 | 
| ETIM 6.0 | EC003015 | 
| ETIM 7.0 | EC003015 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
            