CB-D15E-25000S-5GF
Connection cable
| Parameter memory | Yes |
| Type of connection | Sub-D |
| Connector, LED | No |
| Type | Female |
| No. of pins | 15 -pin |
| Version | Axial |
| Type of connection | Open end |
| Number of conductors | 5 Piece(s) |
| Sheathing color | Black |
| Shielded | Yes |
| Cable length | 25,000 mm |
| Sheathing material | PUR |
| US patents | US 7,696,468 B |
| Customs tariff number | 85444290 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |